1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Ball Mill DCRE

Diamond Ball Mill DCRE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,709.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for graphite (electrode) machining and has approximately 10 times longer lifespan than untreated carbide.

 
Part Number
DCRENL0.5
DCRENL0.6
DCRENL0.7
DCRENL0.8
DCRENL0.9
DCRENL0.55
DCRENL0.65
DCRENL0.75
DCRENL0.85
DCRENL0.95
DCRENL1.25
DCRENL1.75
DCRENL2.25
DCRENL2.75
DCRENL3.25
DCRENL3.75
DCRENL4.25
DCRENL4.75
DCRENL5.25
DCRENL5.75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Under-head Length ℓ2
(mm)
Coating Length CL

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 0.5475682

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 0.66756122

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 0.76756122

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 0.88756162

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 0.98756162

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 0.55475682

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 0.656756122

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 0.756756122

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 0.858756162

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 0.958756162

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 1.25101006203

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 1.75151006303

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 2.25201006404

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 2.75251256504

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 3.25301406605

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 3.75351406705

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 4.25401508806

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 4.75451508806

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 5.25501508807

฿ 38,709.29

NCH CARBIDE BALL END MILLS 1 Piece(s) 7 Day(s) 5.75501508807

Loading...

  1. 1

Basic Information

Type Ball work material Aluminum / Copper / Graphite Number of flutes(sheet) 2
Coating Dia Coat Details Type NL Type Torsional Angle(°) 30
Shank diameter tolerance(mm) h7 Outer Diameter Tolerance(mm) +0.015~-0.01 Drill radius R allowance(mm) +0.02~-0.01