(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It suppresses chattering even in vertical wall and deep cavity milling, enabling high-efficiency and high-quality machining. ·For SUS and heat resistant alloys.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Neck diameter D1 | Outer Diameter Tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,501.71 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 3 | 0.2 | 4.5 | 60 | 6 | 15 | 2.9 | 0~-0.015 | ||
฿ 3,501.71 | CARBIDE ENDMILLS | 1 Piece(s) | Same day | 3 | 0.5 | 4.5 | 60 | 6 | 15 | 2.9 | 0~-0.015 | ||
฿ 3,680.83 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 4 | 0.2 | 6 | 60 | 6 | 20 | 3.8 | 0~-0.020 | ||
฿ 3,680.83 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 4 | 0.5 | 6 | 60 | 6 | 20 | 3.8 | 0~-0.020 | ||
฿ 3,919.63 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 5 | 0.2 | 7.5 | 60 | 6 | 25 | 4.8 | 0~-0.020 | ||
฿ 3,919.63 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 5 | 0.5 | 7.5 | 60 | 6 | 25 | 4.8 | 0~-0.020 | ||
฿ 4,277.85 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 6 | 0.3 | 9 | 60 | 6 | 30 | 5.8 | 0~-0.020 | ||
฿ 4,277.85 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 6 | 0.5 | 9 | 60 | 6 | 30 | 5.8 | 0~-0.020 | ||
฿ 4,277.85 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 6 | 1 | 9 | 60 | 6 | 30 | 5.8 | 0~-0.020 | ||
฿ 5,084.12 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 7 | 0.3 | 10.5 | 80 | 6 | - | - | 0~-0.020 | ||
฿ 5,084.12 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 7 | 0.5 | 10.5 | 80 | 6 | - | - | 0~-0.020 | ||
฿ 5,084.12 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 7 | 1 | 10.5 | 80 | 6 | - | - | 0~-0.020 | ||
฿ 5,084.12 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 8 | 0.3 | 12 | 80 | 8 | 40 | 7.7 | 0~-0.020 | ||
฿ 5,084.12 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 8 | 0.5 | 12 | 80 | 8 | 40 | 7.7 | 0~-0.020 | ||
฿ 5,084.12 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 8 | 1 | 12 | 80 | 8 | 40 | 7.7 | 0~-0.020 | ||
฿ 6,576.66 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 9 | 0.3 | 13.5 | 90 | 8 | - | - | 0~-0.020 | ||
฿ 6,576.66 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 9 | 0.5 | 13.5 | 90 | 8 | - | - | 0~-0.020 | ||
฿ 6,576.66 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 9 | 1 | 13.5 | 90 | 8 | - | - | 0~-0.020 | ||
฿ 6,576.66 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 10 | 0.3 | 15 | 100 | 10 | 50 | 9.7 | 0~-0.020 | ||
฿ 6,576.66 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 10 | 0.5 | 15 | 100 | 10 | 50 | 9.7 | 0~-0.020 | ||
฿ 6,576.66 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 10 | 1 | 15 | 100 | 10 | 50 | 9.7 | 0~-0.020 | ||
฿ 6,576.66 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 10 | 2 | 15 | 100 | 10 | 50 | 9.7 | 0~-0.020 | ||
฿ 8,875.48 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 11 | 0.3 | 16.5 | 110 | 10 | - | - | 0~-0.020 | ||
฿ 8,875.48 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 11 | 0.5 | 16.5 | 110 | 10 | - | - | 0~-0.020 | ||
฿ 8,875.48 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 11 | 1 | 16.5 | 110 | 10 | - | - | 0~-0.020 | ||
฿ 8,875.48 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 11 | 2 | 16.5 | 110 | 10 | - | - | 0~-0.020 | ||
฿ 8,875.48 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 12 | 0.5 | 18 | 110 | 12 | 60 | 11.7 | 0~-0.020 | ||
฿ 8,875.48 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 12 | 1 | 18 | 110 | 12 | 60 | 11.7 | 0~-0.020 | ||
฿ 8,875.48 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 12 | 2 | 18 | 110 | 12 | 60 | 11.7 | 0~-0.020 | ||
฿ 8,875.48 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 12 | 3 | 18 | 110 | 12 | 60 | 11.7 | 0~-0.020 | ||
฿ 12,220.00 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 13 | 0.5 | 19.5 | 120 | 12 | - | - | 0~-0.030 | ||
฿ 12,220.00 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 13 | 1 | 19.5 | 120 | 12 | - | - | 0~-0.030 | ||
฿ 12,220.00 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 13 | 2 | 19.5 | 120 | 12 | - | - | 0~-0.030 | ||
฿ 12,220.00 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 13 | 3 | 19.5 | 120 | 12 | - | - | 0~-0.030 | ||
฿ 15,951.65 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 16 | 1 | 24 | 140 | 16 | 80 | 15.5 | 0~-0.030 | ||
฿ 15,951.65 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 16 | 2 | 24 | 140 | 16 | 80 | 15.5 | 0~-0.030 | ||
฿ 15,951.65 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 16 | 3 | 24 | 140 | 16 | 80 | 15.5 | 0~-0.030 | ||
฿ 21,714.39 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 17 | 1 | 25.5 | 150 | 16 | - | - | 0~-0.030 | ||
฿ 21,714.39 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 17 | 2 | 25.5 | 150 | 16 | - | - | 0~-0.030 | ||
฿ 21,714.39 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 17 | 3 | 25.5 | 150 | 16 | - | - | 0~-0.030 | ||
฿ 23,177.38 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 20 | 1 | 30 | 160 | 20 | 100 | 19.5 | 0~-0.030 | ||
฿ 23,177.38 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 20 | 2 | 30 | 160 | 20 | 100 | 19.5 | 0~-0.030 | ||
฿ 23,177.38 | NCH CARBIDE ENDMILLS | 1 Piece(s) | 5 Day(s) | 20 | 3 | 30 | 160 | 20 | 100 | 19.5 | 0~-0.030 |
Loading...
work material | Stainless Steel / Titanium | Number of flutes(sheet) | 4 | Type | radius |
---|---|---|---|---|---|
Coating | For General Steels (AlCrN, etc.) | Torsion Angle (θ) | Other | Torsion Angle details(°) | 43/48 |
Shank diameter tolerance | h6 | Corner Radius Allowable Difference | +0.02~-0.01 |
How can we improve?
How can we improve?