(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·A stepped drill bit for counterbore processing of bolts with hex socket r.
work material | general steel / Quenched and tempered steel / Cast Iron / Aluminum | Tool Material Type | High-speed steel | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | NA | Coating Type | Non-Coated | With/without Oil Hole | NA |
tip angle(Degree) | 118° | Torsional Angle(°) | 22°~25° | Shank diameter tolerance | h8 |
Please check the type/dimensions/specifications of the part RCDM3 in the RCD Counter Sinking Drill for Hex Socket Head Cap Screws series.
Part Number |
---|
RCDM12 |
RCDM14 |
RCDM16 |
RCDM4 |
RCDM5 |
RCDM6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Groove Length L (mm) | Overall Length L (mm) | shank diameter Ds (mm) | Small Diameter Dc1 | Small diameter length | Nominal |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,827.00 | 1 Piece(s) | 11 Day(s) | 65 | 115 | 12 | 14.0 | 32 | M12 | ||
฿ 4,310.00 | 1 Piece(s) | 5 Day(s) | 75 | 125 | 12 | 16.0 | 35 | M14 | ||
฿ 5,020.00 | 1 Piece(s) | 5 Day(s) | 85 | 135 | 12 | 18.0 | 40 | M16 | ||
฿ 1,650.00 | 1 Piece(s) | 12 Day(s) | 35 | 75 | 6 | 4.5 | 18 | M4 | ||
฿ 1,737.00 | 1 Piece(s) | 12 Day(s) | 40 | 85 | 8 | 5.5 | 22 | M5 | ||
฿ 2,120.00 | 1 Piece(s) | Same day | 45 | 90 | 8 | 6.6 | 25 | M6 |
How can we improve?
How can we improve?