(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is a countersinking stepped drill for flathead screws.
Part Number |
---|
SCDM3 |
SCDM4 |
SCDM5 |
SCDM6 |
SCDM8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Length L (mm) | Overall Length L (mm) | shank diameter Ds (mm) | Small Diameter Dc1 | Small diameter length | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,304.00 | DRILL | 1 Piece(s) | 16 Day(s) | 25 | 65 | 6 | 3.4 | 13 | M3 | ||
฿ 1,425.00 | DRILL | 1 Piece(s) | Same day | 30 | 70 | 6 | 4.5 | 18 | M4 | ||
฿ 1,780.00 | DRILL | 1 Piece(s) | 17 Day(s) | 35 | 80 | 8 | 5.5 | 22 | M5 | ||
฿ 2,055.00 | DRILL | 1 Piece(s) | 11 Day(s) | 40 | 85 | 10 | 6.6 | 25 | M6 | ||
฿ 2,764.00 | NCH DRILL | 1 Piece(s) | 11 Day(s) | 45 | 90 | 12 | 9.0 | 28 | M8 |
Loading...
work material | general steel / Quenched and tempered steel / Cast Iron / Aluminum | Tool Material Type | High-speed steel | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | NA | Coating Type | Non-Coated | With/without Oil Hole | NA |
tip angle(Degree) | 118° | Torsional Angle(°) | 23° | Shank diameter tolerance | h8 |
How can we improve?
How can we improve?