1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HCD Counter Sinking Drill for Flathead Screw (HCDM3)

DRILL

HCD Counter Sinking Drill for Flathead Screw (HCDM3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A stepped drill for countersinking flat and small screws.

 
Part Number
HCDM3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Length L
(mm)
Overall Length L
(mm)
shank diameter Ds
(mm)
Small Diameter Dc1 Small diameter length Nominal

฿ 1,129.00

DRILL 1 Piece(s) 11 Day(s) 256563.413M3

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron / Aluminum Tool Material Type High-speed steel Shank Type straight shank
Coating Y/N NA Coating Type Non-Coated With/without Oil Hole NA
tip angle(Degree) 118° Torsional Angle(°) 22°~25° Shank diameter tolerance h8

Please check the type/dimensions/specifications of the part HCDM3 in the HCD Counter Sinking Drill for Flathead Screw series.

Products with similar specification

Part Number
HCDM4
HCDM5
HCDM6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGroove Length L
(mm)
Overall Length L
(mm)
shank diameter Ds
(mm)
Small Diameter Dc1 Small diameter length Nominal

฿ 1,264.00

1 Piece(s) 16 Day(s) 357564.518M4

฿ 1,354.00

1 Piece(s) 12 Day(s) 408585.522M5

฿ 2,120.00

1 Piece(s) 16 Day(s) 459086.625M6