(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for aluminum and copper machining thanks to the CrN coating with excellent adhesion resistance.
· Compared to DLC coating, it has inferior adhesion resistance.
work material | Aluminum / Copper | Tool Material Type | High-speed steel | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | CrN | With/without Oil Hole | NA |
tip angle(Degree) | 135° | Torsional Angle(°) | 32~40° | Diameter tolerance(mm) | h8 |
Coating Details | CrN Coating |
Please check the type/dimensions/specifications of the part RGASD1.8 in the Aluminum Coating Straight Drill RGASD series.
Part Number |
---|
RGASD2.0 |
RGASD2.5 |
RGASD2.83 |
RGASD3.0 |
RGASD3.4 |
RGASD5.0 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Diameter Dc (mm) | Groove Length L (mm) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 271.30 | 1 Piece(s) | Same day | 2 | 24 | 49 | ||
฿ 424.00 | 1 Piece(s) | Same day | 2.5 | 30 | 57 | ||
฿ 414.00 | 1 Piece(s) | Same day | 2.83 | 33 | 61 | ||
฿ 351.00 | 1 Piece(s) | Same day | 3 | 33 | 61 | ||
฿ 414.00 | 1 Piece(s) | Same day | 3.4 | 39 | 70 | ||
฿ 570.00 | 1 Piece(s) | Same day | 5 | 52 | 86 |
How can we improve?
How can we improve?