(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is a cobalt long drill suitable for steel and stainless steel.
· Deep holes can be processed steplessly.
Diameter Dc(mm) | 3.4 | Groove Length L(mm) | 100 | work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS | Overall Length L(mm) | 150 | Shank Type | straight shank |
Coating Y/N | NA | Coating Type | Non-Coated | With/without Oil Hole | NA |
tip angle(Degree) | 125° | Torsional Angle(°) | 38° | Diameter tolerance(mm) | h8 |
How can we improve?
How can we improve?