(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is a drill with a short groove length and high hardness.
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper | Tool Material Type | Cobalt HSS | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | NA | Coating Type | Non-Coated | With/without Oil Hole | NA |
tip angle(Degree) | 118° | Torsional Angle(°) | 31~33° | Diameter tolerance(mm) | h8 |
Please check the type/dimensions/specifications of the part MCD18.5 in the MC Drill MCD series.
Part Number |
---|
MCD20.5 |
MCD21.0 |
MCD21.5 |
MCD22.0 |
MCD22.5 |
MCD24.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Diameter Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | shank diameter Ds (mm) | Shank length ℓs (mm) | Shank diameter tolerance |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,267.00 | 1 Piece(s) | 16 Day(s) | 20.5 | 97 | 167 | 20 | 60 | h7 | ||
฿ 9,930.00 | 1 Piece(s) | 16 Day(s) | 21 | 97 | 167 | 20 | 60 | h7 | ||
฿ 10,180.00 | 1 Piece(s) | 16 Day(s) | 21.5 | 100 | 170 | 20 | 60 | h7 | ||
฿ 10,575.00 | 1 Piece(s) | 16 Day(s) | 22 | 100 | 170 | 20 | 60 | h7 | ||
฿ 10,828.00 | 1 Piece(s) | 16 Day(s) | 22.5 | 104 | 174 | 20 | 60 | h7 | ||
฿ 12,213.00 | 1 Piece(s) | 16 Day(s) | 24.5 | 107 | 177 | 20 | 60 | h7 |
How can we improve?
How can we improve?