(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Economical insert with 4 corners.
Insert material (Details): NCK300
Part Number |
---|
NWDXT042004-G-NCP300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Nominal | Chip R | Applicable Holder | Breaker Type | Tool Material |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 321.52 | NCH DRILL | 10 Piece(s) | 5 Day(s) | general steel[○] / Stainless Steel[○] | NWDXT042004-G | 0.4 | Diameter Range: 13.0-15.0 | General Purpose | NCP300 |
Loading...
Please check the type/dimensions/specifications of the part NWDXT042004-G-NCP300 in the Tip for NWDX Drill series.
Part Number |
---|
NWDXT042004-G-NCK300 |
NWDXT042004-H-NCK300 |
NWDXT042004-H-NCP300 |
NWDXT042004-L-NCK300 |
NWDXT042004-L-NCP300 |
NWDXT052504-G-NCK300 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | work material | Nominal | Chip R | Applicable Holder | Breaker Type | Tool Material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 321.52 | 10 Piece(s) | 7 Day(s) | Cast Iron[◯] / Quenched and tempered steel[◯] | NWDXT042004-G | 0.4 | Diameter Range: 13.0-15.0 | General Purpose | NCK300 | ||
฿ 321.52 | 10 Piece(s) | 7 Day(s) | Cast Iron[◯] / Quenched and tempered steel[◯] | NWDXT042004-H | 0.4 | Diameter Range: 13.0-15.0 | Reinforced blade tip type | NCK300 | ||
฿ 321.52 | 10 Piece(s) | 7 Day(s) | general steel[◯] / Stainless Steel[◯] | NWDXT042004-H | 0.4 | Diameter Range: 13.0-15.0 | Reinforced blade tip type | NCP300 | ||
฿ 321.52 | 10 Piece(s) | 7 Day(s) | Cast Iron[◯] / Quenched and tempered steel[◯] | NWDXT042004-L | 0.4 | Diameter Range: 13.0-15.0 | For use with low speed feed and scrap processing | NCK300 | ||
฿ 321.52 | 10 Piece(s) | 7 Day(s) | general steel[◯] / Stainless Steel[◯] | NWDXT042004-L | 0.4 | Diameter Range: 13.0-15.0 | For use with low speed feed and scrap processing | NCP300 | ||
฿ 321.52 | 10 Piece(s) | 7 Day(s) | Cast Iron[◯] / Quenched and tempered steel[◯] | NWDXT052504-G | 0.4 | Diameter Range: 15.5-18.0 | General Purpose | NCK300 |
How can we improve?
How can we improve?