(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Capable of stable drilling of general steel, stainless steel, etc. thanks to its excellent cutting balance.
· Provide internal lubrication.
Part Number |
---|
NWDX150D3S20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diameter Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | shank diameter Ds (mm) | Dimension d1 (mm) | Radial Direction Offset Amount (max) (mm) | Shank length ℓs (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,135.34 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 15 | 48 | 107 | 20 | 28 | 0.15 | 44 |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Shank Type | straight shank |
---|---|---|---|---|---|
With/without Oil Hole | Available | Shank diameter tolerance | h7 |
Please check the type/dimensions/specifications of the part NWDX150D3S20 in the Aqua Drill NWDX 3D series.
Part Number |
---|
NWDX135D3S20 |
NWDX140D3S20 |
NWDX145D3S20 |
NWDX155D3S20 |
NWDX160D3S20 |
NWDX165D3S20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Diameter Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | shank diameter Ds (mm) | Dimension d1 (mm) | Radial Direction Offset Amount (max) (mm) | Shank length ℓs (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,135.34 | 1 Piece(s) | 5 Day(s) | 13.5 | 43.5 | 102.5 | 20 | 28 | 0.30 | 44 | ||
฿ 14,135.34 | 1 Piece(s) | 5 Day(s) | 14 | 45 | 104 | 20 | 28 | 0.25 | 44 | ||
฿ 14,135.34 | 1 Piece(s) | 5 Day(s) | 14.5 | 46.5 | 105.5 | 20 | 28 | 0.20 | 44 | ||
฿ 14,478.21 | 1 Piece(s) | 5 Day(s) | 15.5 | 49.5 | 108.5 | 20 | 28 | 0.40 | 44 | ||
฿ 14,478.21 | 1 Piece(s) | 5 Day(s) | 16 | 51 | 110 | 20 | 28 | 0.40 | 44 | ||
฿ 14,478.21 | 1 Piece(s) | 5 Day(s) | 16.5 | 52.5 | 111.5 | 20 | 28 | 0.35 | 44 |
How can we improve?
How can we improve?