(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Capable of stable drilling of general steel, stainless steel, etc. thanks to its excellent cutting balance.
Part Number |
---|
NWDX130D2S20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diameter Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | shank diameter Ds (mm) | Dimension d1 (mm) | Radial Direction Offset Amount (max) (mm) | Shank length ℓs (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,450.82 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 13 | 29 | 88 | 20 | 28 | 0.35 | 44 |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Shank Type | straight shank |
---|---|---|---|---|---|
With/without Oil Hole | Available | Shank diameter tolerance | h7 |
Please check the type/dimensions/specifications of the part NWDX130D2S20 in the Aqua Drill NWDX 2D series.
Part Number |
---|
NWDX135D2S20 |
NWDX140D2S20 |
NWDX145D2S20 |
NWDX150D2S20 |
NWDX155D2S20 |
NWDX160D2S20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Diameter Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | shank diameter Ds (mm) | Dimension d1 (mm) | Radial Direction Offset Amount (max) (mm) | Shank length ℓs (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,450.82 | 1 Piece(s) | 5 Day(s) | 13.5 | 30 | 89 | 20 | 28 | 0.30 | 44 | ||
฿ 13,450.82 | 1 Piece(s) | 5 Day(s) | 14 | 31 | 90 | 20 | 28 | 0.25 | 44 | ||
฿ 13,450.82 | 1 Piece(s) | 5 Day(s) | 14.5 | 32 | 91 | 20 | 28 | 0.20 | 44 | ||
฿ 13,450.82 | 1 Piece(s) | 5 Day(s) | 15 | 33 | 92 | 20 | 28 | 0.15 | 44 | ||
฿ 13,730.80 | 1 Piece(s) | 5 Day(s) | 15.5 | 34 | 93 | 20 | 28 | 0.40 | 44 | ||
฿ 13,730.80 | 1 Piece(s) | 5 Day(s) | 16 | 35 | 94 | 20 | 28 | 0.40 | 44 |
How can we improve?
How can we improve?