(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flat insert for indexable drills that is ideal for high-efficiency, high-precision machining of large diameters, and is suitable for machining inclined surfaces.
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Coating Type | For General Steels (AlCrN, etc.) |
---|---|---|---|---|---|
tip angle(Degree) | 180° | Diameter tolerance(mm) | h7 | Coating Details | AQ EX Coating |
Please check the type/dimensions/specifications of the part TVFZ1400 in the Flat Tip for Aqua Drill EX VF TVFZ series.
Part Number |
---|
TVFZ1450 |
TVFZ1500 |
TVFZ1550 |
TVFZ1600 |
TVFZ1650 |
TVFZ1700 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Diameter Dc (mm) | Applicable Holder |
---|---|---|---|---|---|---|
฿ 4,286.06 | 1 Piece(s) | 5 Day(s) | 14.5 | AQDEXVF1.5D14 | ||
฿ 4,725.72 | 1 Piece(s) | 5 Day(s) | 15 | AQDEXVF1.5D15 | ||
฿ 4,725.72 | 1 Piece(s) | 5 Day(s) | 15.5 | AQDEXVF1.5D15 | ||
฿ 4,725.72 | 1 Piece(s) | 5 Day(s) | 16 | AQDEXVF1.5D16 | ||
฿ 4,725.72 | 1 Piece(s) | 5 Day(s) | 16.5 | AQDEXVF1.5D16 | ||
฿ 5,154.93 | 1 Piece(s) | 5 Day(s) | 17 | AQDEXVF1.5D17 |
How can we improve?
How can we improve?