(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flat tip for indexable drills that is ideal for high-efficiency, high-precision machining of large diameters.
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Coating Type | For General Steels (AlCrN, etc.) |
---|---|---|---|---|---|
tip angle(Degree) | 140° | Diameter tolerance(mm) | h7 | Coating Details | AQ EX Coating |
Please check the type/dimensions/specifications of the part TVF1400 in the Aqua Drill EX VF Tip TVF series.
Part Number |
---|
TVF1410 |
TVF1420 |
TVF1430 |
TVF1440 |
TVF1450 |
TVF1460 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Diameter Dc (mm) | Applicable Holder |
---|---|---|---|---|---|---|
฿ 2,909.15 | 1 Piece(s) | 5 Day(s) | 14.1 | AQDEXVF1.5D14,AQDEXVF3D14,AQDEXVF5D14,AQDEXVF8D14 | ||
฿ 2,909.15 | 1 Piece(s) | 5 Day(s) | 14.2 | AQDEXVF1.5D14,AQDEXVF3D14,AQDEXVF5D14,AQDEXVF8D14 | ||
฿ 2,909.15 | 1 Piece(s) | 5 Day(s) | 14.3 | AQDEXVF1.5D14,AQDEXVF3D14,AQDEXVF5D14,AQDEXVF8D14 | ||
฿ 2,909.15 | 1 Piece(s) | 5 Day(s) | 14.4 | AQDEXVF1.5D14,AQDEXVF3D14,AQDEXVF5D14,AQDEXVF8D14 | ||
฿ 2,909.15 | 1 Piece(s) | 5 Day(s) | 14.5 | AQDEXVF1.5D14,AQDEXVF3D14,AQDEXVF5D14,AQDEXVF8D14 | ||
฿ 3,219.97 | 1 Piece(s) | 5 Day(s) | 14.6 | AQDEXVF1.5D15,AQDEXVF3D15,AQDEXVF5D15,AQDEXVF8D15 |
How can we improve?
How can we improve?