1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aqua Drill EX VF 8D AQDEXVF8D (Part Number)

Aqua Drill EX VF 8D AQDEXVF8D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,960.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is capable of high-efficiency machining from steel to stainless steel.
· Highly accurate in hole drilling and excellent in chipping resistance.

 
Part Number
AQDEXVF8D14
AQDEXVF8D15
AQDEXVF8D16
AQDEXVF8D17
AQDEXVF8D18
AQDEXVF8D19
AQDEXVF8D20
AQDEXVF8D21
AQDEXVF8D22
AQDEXVF8D23
AQDEXVF8D24
AQDEXVF8D25
AQDEXVF8D26
AQDEXVF8D27
AQDEXVF8D28
AQDEXVF8D29
AQDEXVF8D30
AQDEXVF8D31
AQDEXVF8D32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Overall Length L
(mm)
Body L1
(mm)
shank diameter Ds
(mm)
Small Diameter Dc1 Neck diameter Applicable Chip Note
(°)

฿ 18,960.87

NCH DRILL 1 Piece(s) 5 Day(s) 14.0~14.51811191614.013.1TVF1400、TVF1400DLC、TVF1410、TVF1410DLC、TVF1420、TVF1420DLC、TVF1430、TVF1430DLC、TVF1440、TVF1440DLC、TVF1450、TVF1450DLC-

฿ 19,863.69

NCH DRILL 1 Piece(s) 5 Day(s) 14.6~15.51931282014.614.1TVF1460、TVF1460DLC、TVF1470、TVF1470DLC、TVF1480、TVF1480DLC、TVF1490、TVF1490DLC、TVF1500、TVF1500DLC、TVF1510、TVF1510DLC、TVF1520、TVF1520DLC、TVF1530、TVF1530DLC、TVF1540、TVF1540DLC、TVF1550、TVF1550DLC-

฿ 19,863.69

NCH DRILL 1 Piece(s) 5 Day(s) 15.6~16.52021362015.615.1TVF1560、TVF1560DLC、TVF1570、TVF1570DLC、TVF1580、TVF1580DLC、TVF1590、TVF1590DLC、TVF1600、TVF1600DLC、TVF1610、TVF1610DLC、TVF1620、TVF1620DLC、TVF1630、TVF1630DLC、TVF1640、TVF1640DLC、TVF1650、TVF1650DLC-

฿ 19,863.69

NCH DRILL 1 Piece(s) 5 Day(s) 16.6~17.52121452016.616.1TVF1660、TVF1660DLC、TVF1670、TVF1670DLC、TVF1680、TVF1680DLC、TVF1690、TVF1690DLC、TVF1700、TVF1700DLC、TVF1710、TVF1710DLC、TVF1720、TVF1720DLC、TVF1730、TVF1730DLC、TVF1740、TVF1740DLC、TVF1750、TVF1750DLC-

฿ 19,863.69

NCH DRILL 1 Piece(s) 5 Day(s) 17.6~18.52211532017.617.1TVF1760、TVF1760DLC、TVF1770、TVF1770DLC、TVF1780、TVF1780DLC、TVF1790、TVF1790DLC、TVF1800、TVF1800DLC、TVF1810、TVF1810DLC、TVF1820、TVF1820DLC、TVF1830、TVF1830DLC、TVF1840、TVF1840DLC、TVF1850、TVF1850DLC-

฿ 21,887.03

NCH DRILL 1 Piece(s) 5 Day(s) 18.6~19.52371622518.618.1TVF1860、TVF1860DLC、TVF1870、TVF1870DLC、TVF1880、TVF1880DLC、TVF1890、TVF1890DLC、TVF1900、TVF1900DLC、TVF1910、TVF1910DLC、TVF1920、TVF1920DLC、TVF1930、TVF1930DLC、TVF1940、TVF1940DLC、TVF1950、TVF1950DLC-

฿ 21,887.03

NCH DRILL 1 Piece(s) 5 Day(s) 19.6~20.52461702519.619.1TVF1960、TVF1960DLC、TVF1970、TVF1970DLC、TVF1980、TVF1980DLC、TVF1990、TVF1990DLC、TVF2000、TVF2000DLC、TVF2050、TVF2050DLC-

฿ 21,887.03

NCH DRILL 1 Piece(s) 5 Day(s) 20.6~21.52561792520.620.1TVF2100、TVF2100DLC、TVF2110、TVF2120、TVF2150、TVF2150DLC-

฿ 21,887.03

NCH DRILL 1 Piece(s) 5 Day(s) 21.6~22.52651872521.621.1TVF2200、TVF2200DLC、TVF2250、TVF2250DLC-

฿ 21,887.03

NCH DRILL 1 Piece(s) 5 Day(s) 22.6~23.52751962522.622.1TVF2260、TVF2270、TVF2300、TVF2300DLC、TVF2350、TVF2350DLC-

฿ 24,004.09

NCH DRILL 1 Piece(s) 5 Day(s) 23.6~24.52882043223.623.1TVF2400、TVF2400DLC、TVF2410、TVF2420、TVF2450、TVF2450DLC-

฿ 24,004.09

NCH DRILL 1 Piece(s) 5 Day(s) 24.6~25.52982133224.624.1TVF2470、TVF2500、TVF2500DLC、TVF2550、TVF2550DLC-

฿ 24,004.09

NCH DRILL 1 Piece(s) 5 Day(s) 25.6~26.53072213225.625.1TVF2560、TVF2570、TVF2600、TVF2600DLC、TVF2650、TVF2650DLC-

฿ 24,004.09

NCH DRILL 1 Piece(s) 5 Day(s) 26.6~27.53172303226.626.1TVF2660、TVF2670、TVF2700、TVF2700DLC、TVF2750、TVF2750DLC-

฿ 24,004.09

NCH DRILL 1 Piece(s) 5 Day(s) 27.6~28.53262383227.627.1TVF2800、TVF2800DLC、TVF2850、TVF2850DLC-

฿ 24,004.09

NCH DRILL 1 Piece(s) 5 Day(s) 28.6~29.53362473228.628.1TVF2860、TVF2870、TVF2900、TVF2900DLC、TVF2950、TVF2950DLC-

฿ 24,004.09

NCH DRILL 1 Piece(s) 5 Day(s) 29.6~30.53452553229.629.1TVF3000、TVF3000DLC、TVF3050、TVF3050DLC-

฿ 25,591.43

NCH DRILL 1 Piece(s) 5 Day(s) 30.6~31.53552953230.630.1TVF3100、TVF3100DLC、TVF3150、TVF3150DLCGroove Length is 293 mm

฿ 25,591.43

NCH DRILL 1 Piece(s) 5 Day(s) 31.6~32.03643043231.631.1TVF3200、TVF3200DLCGroove Length is 302 mm

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type Carbide Shank Type straight shank
With/without Oil Hole Available Torsional Angle(°) 25° Shank diameter tolerance h6