(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is capable of high-efficiency machining from steel to stainless steel.
· Highly accurate in hole drilling and excellent in chipping resistance.
Part Number |
---|
AQDEXVF5D14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diameter Dc (mm) | Overall Length L (mm) | Body L1 (mm) | shank diameter Ds (mm) | Small Diameter Dc1 | Neck diameter | Applicable Chip | Note (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,357.09 | NCH DRILL | 1 Piece(s) | 5 Day(s) | 14.0~14.5 | 145 | 80 | 16 | 14.0 | 13.1 | TVF1400、TVF1400DLC、TVF1410、TVF1410DLC、TVF1420、TVF1420DLC、TVF1430、TVF1430DLC、TVF1440、TVF1440DLC、TVF1450、TVF1450DLC | - |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Tool Material Type | Carbide | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Type | Non-Coated | With/without Oil Hole | Available | Torsional Angle(°) | 25° |
Shank diameter tolerance | h6 |
Please check the type/dimensions/specifications of the part AQDEXVF5D14 in the Aqua Drill EX VF 5D AQDEXVF5D series.
Part Number |
---|
AQDEXVF5D15 |
AQDEXVF5D16 |
AQDEXVF5D17 |
AQDEXVF5D18 |
AQDEXVF5D19 |
AQDEXVF5D20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Diameter Dc (mm) | Overall Length L (mm) | Body L1 (mm) | shank diameter Ds (mm) | Small Diameter Dc1 | Neck diameter | Applicable Chip | Note (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,011.38 | 1 Piece(s) | 5 Day(s) | 14.6~15.5 | 153 | 85 | 20 | 14.6 | 14.1 | TVF1460、TVF1460DLC、TVF1470、TVF1470DLC、TVF1480、TVF1480DLC、TVF1490、TVF1490DLC、TVF1500、TVF1500DLC、TVF1510、TVF1510DLC、TVF1520、TVF1520DLC、TVF1530、TVF1530DLC、TVF1540、TVF1540DLC、TVF1550、TVF1550DLC | - | ||
฿ 14,011.38 | 1 Piece(s) | 5 Day(s) | 15.6~16.5 | 160 | 91 | 20 | 15.6 | 15.1 | TVF1560、TVF1560DLC、TVF1570、TVF1570DLC、TVF1580、TVF1580DLC、TVF1590、TVF1590DLC、TVF1600、TVF1600DLC、TVF1610、TVF1610DLC、TVF1620、TVF1620DLC、TVF1630、TVF1630DLC、TVF1640、TVF1640DLC、TVF1650、TVF1650DLC | - | ||
฿ 14,011.38 | 1 Piece(s) | 5 Day(s) | 16.6~17.5 | 167 | 96 | 20 | 16.6 | 16.1 | TVF1660、TVF1660DLC、TVF1670、TVF1670DLC、TVF1680、TVF1680DLC、TVF1690、TVF1690DLC、TVF1700、TVF1700DLC、TVF1710、TVF1710DLC、TVF1720、TVF1720DLC、TVF1730、TVF1730DLC、TVF1740、TVF1740DLC、TVF1750、TVF1750DLC | - | ||
฿ 14,011.38 | 1 Piece(s) | 5 Day(s) | 17.6~18.5 | 173 | 102 | 20 | 17.6 | 17.1 | TVF1760、TVF1760DLC、TVF1770、TVF1770DLC、TVF1780、TVF1780DLC、TVF1790、TVF1790DLC、TVF1800、TVF1800DLC、TVF1810、TVF1810DLC、TVF1820、TVF1820DLC、TVF1830、TVF1830DLC、TVF1840、TVF1840DLC、TVF1850、TVF1850DLC | - | ||
฿ 15,411.87 | 1 Piece(s) | 5 Day(s) | 18.6~19.5 | 186 | 107 | 25 | 18.6 | 18.1 | TVF1860、TVF1860DLC、TVF1870、TVF1870DLC、TVF1880、TVF1880DLC、TVF1890、TVF1890DLC、TVF1900、TVF1900DLC、TVF1910、TVF1910DLC、TVF1920、TVF1920DLC、TVF1930、TVF1930DLC、TVF1940、TVF1940DLC、TVF1950、TVF1950DLC | - | ||
฿ 15,411.87 | 1 Piece(s) | 5 Day(s) | 19.6~20.5 | 193 | 113 | 25 | 19.6 | 19.1 | TVF1960、TVF1960DLC、TVF1970、TVF1970DLC、TVF1980、TVF1980DLC、TVF1990、TVF1990DLC、TVF2000、TVF2000DLC、TVF2050、TVF2050DLC | - |
How can we improve?
How can we improve?