1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aqua Drill EX VF 3D AQDEXVF3D (Part Number)

Aqua Drill EX VF 3D AQDEXVF3D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,146.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Tip is not incorporated in the holder.

Product Description

[Features]
· It is capable of high-efficiency machining from steel to stainless steel.
· Highly accurate in hole drilling and excellent in chipping resistance.

 
Part Number
AQDEXVF3D14
AQDEXVF3D15
AQDEXVF3D16
AQDEXVF3D17
AQDEXVF3D18
AQDEXVF3D19
AQDEXVF3D20
AQDEXVF3D21
AQDEXVF3D22
AQDEXVF3D23
AQDEXVF3D24
AQDEXVF3D25
AQDEXVF3D26
AQDEXVF3D27
AQDEXVF3D28
AQDEXVF3D29
AQDEXVF3D30
AQDEXVF3D31
AQDEXVF3D32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Overall Length L
(mm)
Body L1
(mm)
shank diameter Ds
(mm)
Small Diameter Dc1 Neck diameter Applicable Chip Note
(°)

฿ 11,146.90

NCH DRILL 1 Piece(s) 5 Day(s) 14.0~14.5113511614.013.1TVF1400、TVF1400DLC、TVF1410、TVF1410DLC、TVF1420、TVF1420DLC、TVF1430、TVF1430DLC、TVF1440、TVF1440DLC、TVF1450、TVF1450DLC-

฿ 11,676.62

NCH DRILL 1 Piece(s) 5 Day(s) 14.6~15.5113542014.614.1TVF1460、TVF1460DLC、TVF1470、TVF1470DLC、TVF1480、TVF1480DLC、TVF1490、TVF1490DLC、TVF1500、TVF1500DLC、TVF1510、TVF1510DLC、TVF1520、TVF1520DLC、TVF1530、TVF1530DLC、TVF1540、TVF1540DLC、TVF1550、TVF1550DLC-

฿ 11,676.62

NCH DRILL 1 Piece(s) 5 Day(s) 15.6~16.5124582015.615.1TVF1560、TVF1560DLC、TVF1570、TVF1570DLC、TVF1580、TVF1580DLC、TVF1590、TVF1590DLC、TVF1600、TVF1600DLC、TVF1610、TVF1610DLC、TVF1620、TVF1620DLC、TVF1630、TVF1630DLC、TVF1640、TVF1640DLC、TVF1650、TVF1650DLC-

฿ 11,676.62

NCH DRILL 1 Piece(s) 5 Day(s) 16.6~17.5128612016.616.1TVF1660、TVF1660DLC、TVF1670、TVF1670DLC、TVF1680、TVF1680DLC、TVF1690、TVF1690DLC、TVF1700、TVF1700DLC、TVF1710、TVF1710DLC、TVF1720、TVF1720DLC、TVF1730、TVF1730DLC、TVF1740、TVF1740DLC、TVF1750、TVF1750DLC-

฿ 11,676.62

NCH DRILL 1 Piece(s) 5 Day(s) 17.6~18.5133652017.617.1TVF1760、TVF1760DLC、TVF1770、TVF1770DLC、TVF1780、TVF1780DLC、TVF1790、TVF1790DLC、TVF1800、TVF1800DLC、TVF1810、TVF1810DLC、TVF1820、TVF1820DLC、TVF1830、TVF1830DLC、TVF1840、TVF1840DLC、TVF1850、TVF1850DLC-

฿ 12,859.42

NCH DRILL 1 Piece(s) 5 Day(s) 18.6~19.5143682518.618.1TVF1860、TVF1860DLC、TVF1870、TVF1870DLC、TVF1880、TVF1880DLC、TVF1890、TVF1890DLC、TVF1900、TVF1900DLC、TVF1910、TVF1910DLC、TVF1920、TVF1920DLC、TVF1930、TVF1930DLC、TVF1940、TVF1940DLC、TVF1950、TVF1950DLC-

฿ 12,859.42

DRILL 1 Piece(s) 5 Day(s) 19.6~20.5148722519.619.1TVF1960、TVF1960DLC、TVF1970、TVF1970DLC、TVF1980、TVF1980DLC、TVF1990、TVF1990DLC、TVF2000、TVF2000DLC、TVF2050、TVF2050DLC-

฿ 12,859.42

NCH DRILL 1 Piece(s) 5 Day(s) 20.6~21.5152752520.620.1TVF2100、TVF2100DLC、TVF2110、TVF2120、TVF2150、TVF2150DLC-

฿ 12,859.42

NCH DRILL 1 Piece(s) 5 Day(s) 21.6~22.5157792521.621.1TVF2200、TVF2200DLC、TVF2250、TVF2250DLC-

฿ 12,859.42

NCH DRILL 1 Piece(s) 5 Day(s) 22.6~23.5161822522.622.1TVF2260、TVF2270、TVF2300、TVF2300DLC、TVF2350、TVF2350DLC-

฿ 14,135.34

NCH DRILL 1 Piece(s) 5 Day(s) 23.6~24.5170863223.623.1TVF2400、TVF2400DLC、TVF2410、TVF2420、TVF2450、TVF2450DLC-

฿ 14,135.34

NCH DRILL 1 Piece(s) 5 Day(s) 24.6~25.5174893224.624.1TVF2470、TVF2500、TVF2500DLC、TVF2550、TVF2550DLC-

฿ 14,135.34

NCH DRILL 1 Piece(s) 5 Day(s) 25.6~26.5179933225.625.1TVF2560、TVF2570、TVF2600、TVF2600DLC、TVF2650、TVF2650DLC-

฿ 14,135.34

NCH DRILL 1 Piece(s) 5 Day(s) 26.6~27.5183963226.626.1TVF2660、TVF2670、TVF2700、TVF2700DLC、TVF2750、TVF2750DLC-

฿ 14,135.34

NCH DRILL 1 Piece(s) 5 Day(s) 27.6~28.51881003227.627.1TVF2800、TVF2800DLC、TVF2850、TVF2850DLC-

฿ 14,135.34

NCH DRILL 1 Piece(s) 5 Day(s) 28.6~29.51921033228.628.1TVF2860、TVF2870、TVF2900、TVF2900DLC、TVF2950、TVF2950DLC-

฿ 14,135.34

NCH DRILL 1 Piece(s) 5 Day(s) 29.6~30.51971073229.629.1TVF3000、TVF3000DLC、TVF3050、TVF3050DLC-

฿ 14,229.07

NCH DRILL 1 Piece(s) 5 Day(s) 30.6~31.52011413230.630.1TVF3100、TVF3100DLC、TVF3150、TVF3150DLCGroove Length is 139 mm

฿ 14,229.07

NCH DRILL 1 Piece(s) 5 Day(s) 31.6~32.02061463231.631.1TVF3200、TVF3200DLCGroove Length is 144 mm

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type Carbide Shank Type straight shank
With/without Oil Hole Available Torsional Angle(°) 25° Shank diameter tolerance h6