1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aqua Drill EX VF 1.5D AQDEXVF1.5D (AQDEXVF1.5D15)

NCH DRILL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Aqua Drill EX VF 1.5D AQDEXVF1.5D
  • Aqua Drill EX VF 1.5D AQDEXVF1.5D
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Tip is not incorporated in the holder.

Product Description

[Features]
· It is capable of high-efficiency machining from steel to stainless steel.
· Highly accurate in hole drilling and excellent in chipping resistance.

 
Part Number
AQDEXVF1.5D15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Overall Length L
(mm)
Body L1
(mm)
shank diameter Ds
(mm)
Small Diameter Dc1 Neck diameter Applicable Chip Note
(°)

฿ 10,960.05

NCH DRILL 1 Piece(s) 5 Day(s) 14.6~15.596312014.614.1TVF1460、TVF1460DLC、TVFZ1460DLC、TVF1470、TVF1470DLC、TVFZ1470DLC、TVF1480、TVF1480DLC、TVFZ1480DLC、TVF1490、TVF1490DLC、TVFZ1490DLC、TVF1500、TVFZ1500、TVF1500DLC、TVFZ1500DLC、TVF1510、TVF1510DLC、TVFZ1510DLC、TVF1520、TVF1520DLC、TVFZ1520DLC、TVF1530、TVF1530DLC、TVFZ1530DLC、TVF1550、TVFZ1550、TVF1550DLC、TVFZ1550DLC-

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Tool Material Type Carbide Shank Type straight shank
With/without Oil Hole Available Torsional Angle(°) 25° Shank diameter tolerance h6

Please check the type/dimensions/specifications of the part AQDEXVF1.5D15 in the Aqua Drill EX VF 1.5D AQDEXVF1.5D series.

Products with similar specification

Part Number
AQDEXVF1.5D14
AQDEXVF1.5D16
AQDEXVF1.5D17
AQDEXVF1.5D18
AQDEXVF1.5D19
AQDEXVF1.5D20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDiameter Dc
(mm)
Overall Length L
(mm)
Body L1
(mm)
shank diameter Ds
(mm)
Small Diameter Dc1 Neck diameter Applicable Chip Note
(°)

฿ 9,660.65

1 Piece(s) 5 Day(s) 14.0~14.591291614.013.1TVF1400、TVFZ1400、TVF1400DLC、TVFZ1400DLC、TVF1410、TVF1410DLC、TVFZ1410DLC、TVF1420、TVF1420DLC、TVFZ1420DLC、TVF1430、TVF1430DLC、TVFZ1430DLC、TVF1440、TVF1440DLC、TVFZ1440DLC、TVF1450、TVFZ1450、TVF1450DLC、TVFZ1450DLC-

฿ 10,960.05

1 Piece(s) 5 Day(s) 15.6~16.599332015.615.1TVF1560、TVF1560DLC、TVFZ1560DLC、TVF1570、TVF1570DLC、TVFZ1570DLC、TVF1580、TVF1580DLC、TVFZ1580DLC、TVF1590、TVF1590DLC、TVFZ1590DLC、TVF1600、TVFZ1600、TVF1600DLC、TVFZ1600DLC、TVF1610、TVF1610DLC、TVFZ1610DLC、TVF1620、TVF1620DLC、TVFZ1620DLC、TVF1630、TVF1630DLC、TVFZ1630DLC、TVF1640、TVF1640DLC、TVFZ1640DLC、TVF1650、TVFZ1650、TVF1650DLC、TVFZ1650DLC-

฿ 10,960.05

1 Piece(s) 5 Day(s) 16.6~17.5102352016.616.1TVF1660、TVF1660DLC、TVFZ1660DLC、TVF1670、TVF1670DLC、TVFZ1670DLC、TVF1680、TVF1680DLC、TVFZ1680DLC、TVF1690、TVF1690DLC、TVFZ1690DLC、TVF1700、TVFZ1700、TVF1700DLC、TVFZ1700DLC、TVF1710、TVF1710DLC、TVFZ1710DLC、TVF1720、TVF1720DLC、TVFZ1720DLC、TVF1730、TVF1730DLC、TVFZ1730DLC、TVF1740、TVF1740DLC、TVFZ1740DLC、TVF1750、TVFZ1750、TVF1750DLC、TVFZ1750DLC-

฿ 10,960.05

1 Piece(s) 5 Day(s) 17.6~18.5105372017.617.1TVF1760、TVF1760DLC、TVFZ1760DLC、TVF1770、TVF1770DLC、TVFZ1770DLC、TVF1780、TVF1780DLC、TVFZ1780DLC、TVF1790、TVF1790DLC、TVFZ1790DLC、TVF1800、TVFZ1800、TVF1800DLC、TVFZ1800DLC、TVF1810、TVF1810DLC、TVFZ1810DLC、TVF1820、TVF1820DLC、TVFZ1820DLC、TVF1830、TVF1830DLC、TVFZ1830DLC、TVF1840、TVF1840DLC、TVFZ1840DLC、TVF1850、TVFZ1850、TVF1850DLC、TVFZ1850DLC-

฿ 11,244.26

1 Piece(s) Same day 18.6~19.5114392518.618.1TVF1860、TVF1860DLC、TVFZ1860DLC、TVF1870、TVF1870DLC、TVFZ1870DLC、TVF1880、TVF1880DLC、TVFZ1880DLC、TVF1890、TVF1890DLC、TVFZ1890DLC、TVF1900、TVFZ1900、TVF1900DLC、TVFZ1900DLC、TVF1910、TVF1910DLC、TVFZ1910DLC、TVF1920、TVF1920DLC、TVFZ1920DLC、TVF1930、TVF1930DLC、TVFZ1930DLC、TVF1940、TVF1940DLC、TVFZ1940DLC、TVF1950、TVFZ1950、TVF1950DLC、TVFZ1950DLC、-

฿ 12,361.15

1 Piece(s) 5 Day(s) 19.6~20.5117412519.619.1TVF1960、TVF1960DLC、TVFZ1960DLC、TVF1970、TVF1970DLC、TVFZ1970DLC、TVF1980、TVF1980DLC、TVFZ1980DLC、TVF1990、TVF1990DLC、TVFZ1990DLC、TVF2000、TVFZ2000、TVF2000DLC、TVFZ2000DLC、TVF2050、TVFZ2050、TVF2050DLC、TVFZ2050DLC-