1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Coated Drill DCD (DCD2.0)

NCH DRILL

Diamond Coated Drill DCD (DCD2.0)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for long life machining of aluminum alloy, high-silicon aluminum, and high molecular weight materials (CFRP, GFRP).

 
Part Number
DCD2.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Diameter tolerance
(mm)

฿ 4,602.00

NCH DRILL 1 Piece(s) 20 Day(s) 220400~-0.02

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Tool Material Type Carbide Shank Type straight shank
Coating Y/N Available Coating Type Dia Coat With/without Oil Hole NA
tip angle(Degree) 118° Torsional Angle(°) 30° Coating Details DIA Coating

Please check the type/dimensions/specifications of the part DCD2.0 in the Diamond Coated Drill DCD series.

Products with similar specification

Part Number
DCD2.6
DCD5.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
Diameter tolerance
(mm)

฿ 6,083.00

1 Piece(s) 20 Day(s) 2.620450~-0.02

฿ 10,772.00

1 Piece(s) 20 Day(s) 5.535700~-0.022