1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MQL Long Power Drill MQLPLD

MQL Long Power Drill MQLPLD
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,203.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Guide hole processing is necessary beforehand.

Product Description

[Features]
· L/D25 deep holes can be processed with the mist hole.
· Ideal for deep hole machining for anything from raw materials to mold steel.

 
Part Number
MQLPLD5.0X125SALE
MQLPLD6.0X140SALE
MQLPLD7.0X155SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
shank diameter Ds
(mm)

฿ 16,203.00

฿ 12,962.40

NCH DRILL 1 Piece(s) 16 Day(s) 575 (for 10D)1255

฿ 17,583.00

฿ 14,066.40

NCH DRILL 1 Piece(s) 16 Day(s) 690 (for 10D)1406

฿ 21,305.00

฿ 17,044.00

NCH DRILL 1 Piece(s) 16 Day(s) 7105 (for 10D)1557

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron Tool Material Type Carbide Shank Type straight shank
Coating Y/N Available Coating Type TiAlN With/without Oil Hole Available
tip angle(Degree) 140 Torsional Angle(°) 24–30 Diameter tolerance(mm) h7
Shank diameter tolerance h6 Coating Details AQ Coating