1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aqua Drill EX Oil Hole Cross for Cast Iron 5D AQDEXXOH5D

Aqua Drill EX Oil Hole Cross for Cast Iron 5D AQDEXXOH5D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,590.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for cross hole machining where the holes of both the cast iron and aluminum cast parts intersect.

 
Part Number
AQDEXXOH5D0860
AQDEXXOH5D0950
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
shank diameter Ds
(mm)
Small Diameter Dc1

฿ 19,590.00

NCH DRILL 1 Piece(s) 8 Day(s) 8.67212798.1

฿ 21,373.00

NCH DRILL 1 Piece(s) 8 Day(s) 9.576136109.0

Loading...

  1. 1

Basic Information

work material Cast Iron / Aluminum Tool Material Type Carbide Shank Type straight shank
Coating Y/N Available Coating Type For General Steels (AlCrN, etc.) With/without Oil Hole Available
Small diameter length 2.5 tip angle(Degree) 135 Torsional Angle(°) 24–30
Diameter tolerance(mm) h7 Shank diameter tolerance h6 Coating Details AQEX Coating