1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aqua Drill EX 3-Flute Regular AQDEX3FR

Aqua Drill EX 3-Flute Regular AQDEX3FR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,452.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses 3-flute cutting edge with excellent cutting balance.
· Realizes high precision hole processing that is even possible without a reamer.

 
Part Number
AQDEX3FR0300
AQDEX3FR0310
AQDEX3FR0320
AQDEX3FR0330
AQDEX3FR0340
AQDEX3FR0350
AQDEX3FR0360
AQDEX3FR0370
AQDEX3FR0380
AQDEX3FR0390
AQDEX3FR0400
AQDEX3FR0410
AQDEX3FR0420
AQDEX3FR0430
AQDEX3FR0440
AQDEX3FR0450
AQDEX3FR0460
AQDEX3FR0470
AQDEX3FR0480
AQDEX3FR0490
AQDEX3FR0500
AQDEX3FR0510
AQDEX3FR0520
AQDEX3FR0530
AQDEX3FR0540
AQDEX3FR0550
AQDEX3FR0560
AQDEX3FR0570
AQDEX3FR0580
AQDEX3FR0590
AQDEX3FR0600
AQDEX3FR0610
AQDEX3FR0620
AQDEX3FR0630
AQDEX3FR0640
AQDEX3FR0650
AQDEX3FR0660
AQDEX3FR0670
AQDEX3FR0680
AQDEX3FR0690
AQDEX3FR0700
AQDEX3FR0710
AQDEX3FR0720
AQDEX3FR0730
AQDEX3FR0740
AQDEX3FR0750
AQDEX3FR0760
AQDEX3FR0770
AQDEX3FR0780
AQDEX3FR0790
AQDEX3FR0800
AQDEX3FR0810
AQDEX3FR0820
AQDEX3FR0830
AQDEX3FR0840
AQDEX3FR0850
AQDEX3FR0860
AQDEX3FR0870
AQDEX3FR0880
AQDEX3FR0890
AQDEX3FR0900
AQDEX3FR0910
AQDEX3FR0920
AQDEX3FR0930
AQDEX3FR0940
AQDEX3FR0950
AQDEX3FR0960
AQDEX3FR0970
AQDEX3FR0980
AQDEX3FR0990
AQDEX3FR1000
AQDEX3FR1010
AQDEX3FR1020
AQDEX3FR1030
AQDEX3FR1040
AQDEX3FR1050
AQDEX3FR1060
AQDEX3FR1070
AQDEX3FR1080
AQDEX3FR1090
AQDEX3FR1100
AQDEX3FR1110
AQDEX3FR1120
AQDEX3FR1130
AQDEX3FR1140
AQDEX3FR1150
AQDEX3FR1160
AQDEX3FR1170
AQDEX3FR1180
AQDEX3FR1190
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
shank diameter Ds
(mm)

฿ 3,452.88

NCH DRILL 1 Piece(s) 6 Day(s) 319493

฿ 3,710.98

NCH DRILL 1 Piece(s) 6 Day(s) 3.124604

฿ 3,710.98

NCH DRILL 1 Piece(s) 6 Day(s) 3.224604

฿ 3,710.98

NCH DRILL 1 Piece(s) 6 Day(s) 3.324604

฿ 3,710.98

NCH DRILL 1 Piece(s) 6 Day(s) 3.424604

฿ 3,710.98

NCH DRILL 1 Piece(s) 6 Day(s) 3.524604

฿ 3,893.70

NCH DRILL 1 Piece(s) 6 Day(s) 3.627604

฿ 3,893.70

NCH DRILL 1 Piece(s) 6 Day(s) 3.727604

฿ 3,893.70

NCH DRILL 1 Piece(s) 6 Day(s) 3.827604

฿ 3,893.70

NCH DRILL 1 Piece(s) 6 Day(s) 3.927604

฿ 3,893.70

NCH DRILL 1 Piece(s) 6 Day(s) 427604

฿ 4,187.39

NCH DRILL 1 Piece(s) 6 Day(s) 4.131765

฿ 4,187.39

NCH DRILL 1 Piece(s) 6 Day(s) 4.231765

฿ 4,187.39

NCH DRILL 1 Piece(s) 6 Day(s) 4.331765

฿ 4,187.39

NCH DRILL 1 Piece(s) 6 Day(s) 4.431765

฿ 4,187.39

NCH DRILL 1 Piece(s) 6 Day(s) 4.531765

฿ 4,473.83

NCH DRILL 1 Piece(s) 6 Day(s) 4.638765

฿ 4,473.83

NCH DRILL 1 Piece(s) 6 Day(s) 4.738765

฿ 4,473.83

NCH DRILL 1 Piece(s) 6 Day(s) 4.838765

฿ 4,473.83

DRILL 1 Piece(s) Same day 4.938765

฿ 4,473.83

NCH DRILL 1 Piece(s) 6 Day(s) 538765

฿ 4,724.71

NCH DRILL 1 Piece(s) 6 Day(s) 5.139816

฿ 4,724.71

NCH DRILL 1 Piece(s) 6 Day(s) 5.239816

฿ 4,724.71

NCH DRILL 1 Piece(s) 6 Day(s) 5.339816

฿ 4,724.71

DRILL 1 Piece(s) Same day 5.439816

฿ 4,724.71

NCH DRILL 1 Piece(s) 6 Day(s) 5.539816

฿ 4,939.39

NCH DRILL 1 Piece(s) 6 Day(s) 5.641816

฿ 4,939.39

NCH DRILL 1 Piece(s) 6 Day(s) 5.741816

฿ 4,939.39

NCH DRILL 1 Piece(s) 6 Day(s) 5.841816

฿ 4,939.39

DRILL 1 Piece(s) Same day 5.941816

฿ 4,939.39

NCH DRILL 1 Piece(s) 6 Day(s) 641816

฿ 4,939.39

NCH DRILL 1 Piece(s) 6 Day(s) 6.142837

฿ 4,939.39

NCH DRILL 1 Piece(s) 6 Day(s) 6.242837

฿ 4,939.39

NCH DRILL 1 Piece(s) 6 Day(s) 6.342837

฿ 4,939.39

NCH DRILL 1 Piece(s) 6 Day(s) 6.442837

฿ 4,939.39

NCH DRILL 1 Piece(s) 6 Day(s) 6.542837

฿ 5,226.44

NCH DRILL 1 Piece(s) 6 Day(s) 6.643837

฿ 5,226.44

NCH DRILL 1 Piece(s) 6 Day(s) 6.743837

฿ 5,226.44

NCH DRILL 1 Piece(s) 6 Day(s) 6.843837

฿ 5,226.44

NCH DRILL 1 Piece(s) 6 Day(s) 6.943837

฿ 5,226.44

NCH DRILL 1 Piece(s) 6 Day(s) 743837

฿ 5,584.64

NCH DRILL 1 Piece(s) 6 Day(s) 7.145908

฿ 5,584.64

NCH DRILL 1 Piece(s) 6 Day(s) 7.245908

฿ 5,584.64

NCH DRILL 1 Piece(s) 6 Day(s) 7.345908

฿ 5,584.64

NCH DRILL 1 Piece(s) 6 Day(s) 7.445908

฿ 5,584.64

NCH DRILL 1 Piece(s) 6 Day(s) 7.545908

฿ 5,834.92

NCH DRILL 1 Piece(s) 6 Day(s) 7.648908

฿ 5,834.92

NCH DRILL 1 Piece(s) 6 Day(s) 7.748908

฿ 5,834.92

NCH DRILL 1 Piece(s) 6 Day(s) 7.848908

฿ 5,834.92

NCH DRILL 1 Piece(s) 6 Day(s) 7.948908

฿ 5,834.92

NCH DRILL 1 Piece(s) 10 Day(s) 848908

฿ 6,193.12

NCH DRILL 1 Piece(s) 6 Day(s) 8.153989

฿ 6,193.12

NCH DRILL 1 Piece(s) 6 Day(s) 8.253989

฿ 6,193.12

NCH DRILL 1 Piece(s) 6 Day(s) 8.353989

฿ 6,193.12

NCH DRILL 1 Piece(s) 6 Day(s) 8.453989

฿ 6,193.12

NCH DRILL 1 Piece(s) 6 Day(s) 8.553989

฿ 6,408.41

NCH DRILL 1 Piece(s) 6 Day(s) 8.655989

฿ 6,408.41

NCH DRILL 1 Piece(s) 6 Day(s) 8.755989

฿ 6,408.41

NCH DRILL 1 Piece(s) 6 Day(s) 8.855989

฿ 6,408.41

NCH DRILL 1 Piece(s) 6 Day(s) 8.955989

฿ 6,408.41

NCH DRILL 1 Piece(s) 6 Day(s) 955989

฿ 6,730.44

NCH DRILL 1 Piece(s) 6 Day(s) 9.15810510

฿ 6,730.44

NCH DRILL 1 Piece(s) 6 Day(s) 9.25810510

฿ 6,730.44

NCH DRILL 1 Piece(s) 6 Day(s) 9.35810510

฿ 6,730.44

NCH DRILL 1 Piece(s) 6 Day(s) 9.45810510

฿ 6,730.44

NCH DRILL 1 Piece(s) 6 Day(s) 9.55810510

฿ 7,017.49

NCH DRILL 1 Piece(s) 6 Day(s) 9.66010510

฿ 7,017.49

NCH DRILL 1 Piece(s) 6 Day(s) 9.76010510

฿ 7,017.49

NCH DRILL 1 Piece(s) 6 Day(s) 9.86010510

฿ 7,017.49

NCH DRILL 1 Piece(s) 6 Day(s) 9.96010510

฿ 7,017.49

NCH DRILL 1 Piece(s) 6 Day(s) 106010510

฿ 7,303.94

NCH DRILL 1 Piece(s) 6 Day(s) 10.16611411

฿ 7,303.94

NCH DRILL 1 Piece(s) 6 Day(s) 10.26611411

฿ 7,303.94

NCH DRILL 1 Piece(s) 6 Day(s) 10.36611411

฿ 7,303.94

NCH DRILL 1 Piece(s) 6 Day(s) 10.46611411

฿ 7,303.94

NCH DRILL 1 Piece(s) 6 Day(s) 10.56611411

฿ 7,662.15

NCH DRILL 1 Piece(s) 6 Day(s) 10.66811411

฿ 7,662.15

NCH DRILL 1 Piece(s) 6 Day(s) 10.76811411

฿ 7,662.15

NCH DRILL 1 Piece(s) 6 Day(s) 10.86811411

฿ 7,662.15

NCH DRILL 1 Piece(s) 6 Day(s) 10.96811411

฿ 7,662.15

NCH DRILL 1 Piece(s) 6 Day(s) 116811411

฿ 7,913.02

NCH DRILL 1 Piece(s) 6 Day(s) 11.17112112

฿ 7,913.02

NCH DRILL 1 Piece(s) 6 Day(s) 11.27112112

฿ 7,913.02

NCH DRILL 1 Piece(s) 6 Day(s) 11.37112112

฿ 7,913.02

NCH DRILL 1 Piece(s) 6 Day(s) 11.47112112

฿ 7,913.02

NCH DRILL 1 Piece(s) 6 Day(s) 11.57112112

฿ 8,199.46

NCH DRILL 1 Piece(s) 6 Day(s) 11.67312112

฿ 8,199.46

NCH DRILL 1 Piece(s) 6 Day(s) 11.77312112

฿ 8,199.46

NCH DRILL 1 Piece(s) 6 Day(s) 11.87312112

฿ 8,199.46

NCH DRILL 1 Piece(s) 6 Day(s) 11.97312112

Loading...

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Tool Material Type Carbide Shank Type straight shank
Coating Y/N Available Coating Type For General Steels (AlCrN, etc.) With/without Oil Hole NA
tip angle(Degree) 140 Torsional Angle(°) 30 Shank diameter tolerance h6
Coating Details AQEX Coating Diameter tolerance js6