1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aqua Drill EX Oil Hole 3-Flute 10D AQDEXOH3F10D

Aqua Drill EX Oil Hole 3-Flute 10D AQDEXOH3F10D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,267.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 3-flute cutting edge with excellent cutting balance ideal for high-precision machining.
· Capable of highly-efficient hole drilling up to 10 times the drill diameter.

 
Part Number
AQDEXOH3F10D0300
AQDEXOH3F10D0350
AQDEXOH3F10D0400
AQDEXOH3F10D0450
AQDEXOH3F10D0500
AQDEXOH3F10D0550
AQDEXOH3F10D0600
AQDEXOH3F10D0650
AQDEXOH3F10D0700
AQDEXOH3F10D0750
AQDEXOH3F10D0800
AQDEXOH3F10D0850
AQDEXOH3F10D0900
AQDEXOH3F10D0950
AQDEXOH3F10D1000
AQDEXOH3F10D1050
AQDEXOH3F10D1100
AQDEXOH3F10D1150
AQDEXOH3F10D1200
AQDEXOH3F10D1300
AQDEXOH3F10D1400
AQDEXOH3F10D1500
AQDEXOH3F10D1600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
shank diameter Ds
(mm)

฿ 7,267.75

NCH DRILL 1 Piece(s) 6 Day(s) 339893

฿ 7,267.75

NCH DRILL 1 Piece(s) 6 Day(s) 3.546964

฿ 7,446.87

NCH DRILL 1 Piece(s) 6 Day(s) 4521024

฿ 7,662.15

NCH DRILL 1 Piece(s) 6 Day(s) 4.5591095

฿ 7,769.49

NCH DRILL 1 Piece(s) 6 Day(s) 5651155

฿ 8,235.04

NCH DRILL 1 Piece(s) 6 Day(s) 5.5721226

฿ 8,772.36

NCH DRILL 1 Piece(s) 9 Day(s) 6781286

฿ 9,166.75

NCH DRILL 1 Piece(s) 6 Day(s) 6.5851357

฿ 9,704.07

NCH DRILL 1 Piece(s) 6 Day(s) 7911417

฿ 10,133.44

NCH DRILL 1 Piece(s) 6 Day(s) 7.5981488

฿ 10,706.94

NCH DRILL 1 Piece(s) 6 Day(s) 81041548

฿ 11,244.26

NCH DRILL 1 Piece(s) 6 Day(s) 8.51111619

฿ 11,853.33

NCH DRILL 1 Piece(s) 6 Day(s) 91171679

฿ 12,390.65

NCH DRILL 1 Piece(s) 6 Day(s) 9.512417410

฿ 12,891.78

NCH DRILL 1 Piece(s) 6 Day(s) 1013018010

฿ 13,500.86

NCH DRILL 1 Piece(s) 6 Day(s) 10.513719711

฿ 14,109.95

NCH DRILL 1 Piece(s) 6 Day(s) 1114320311

฿ 14,682.83

NCH DRILL 1 Piece(s) 6 Day(s) 11.515021012

฿ 15,220.16

NCH DRILL 1 Piece(s) 6 Day(s) 1215621612

฿ 17,692.05

NCH DRILL 1 Piece(s) 6 Day(s) 1316922913

฿ 19,446.93

NCH DRILL 1 Piece(s) 6 Day(s) 1418224214

฿ 21,525.03

NCH DRILL 1 Piece(s) 6 Day(s) 1519525515

฿ 23,530.76

NCH DRILL 1 Piece(s) 6 Day(s) 1620826816

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Tool Material Type Carbide Shank Type straight shank
Coating Y/N Available Coating Type For General Steels (AlCrN, etc.) With/without Oil Hole Available
tip angle(Degree) 140 Torsional Angle(°) 25~30 Shank diameter tolerance h6
Coating Details AQEX Coating Diameter tolerance js6