1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aqua Drill EX Oil Hole 3-Flute 3D AQDEXOH3F3D

Aqua Drill EX Oil Hole 3-Flute 3D AQDEXOH3F3D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,402.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 3-flute cutting edge with excellent cutting balance ideal for high-precision machining.
· Capable of highly-efficient hole drilling up to 3 times the drill diameter.

 
Part Number
AQDEXOH3F3D0300
AQDEXOH3F3D0310
AQDEXOH3F3D0320
AQDEXOH3F3D0330
AQDEXOH3F3D0340
AQDEXOH3F3D0350
AQDEXOH3F3D0360
AQDEXOH3F3D0370
AQDEXOH3F3D0380
AQDEXOH3F3D0390
AQDEXOH3F3D0400
AQDEXOH3F3D0410
AQDEXOH3F3D0420
AQDEXOH3F3D0430
AQDEXOH3F3D0440
AQDEXOH3F3D0450
AQDEXOH3F3D0460
AQDEXOH3F3D0470
AQDEXOH3F3D0480
AQDEXOH3F3D0490
AQDEXOH3F3D0500
AQDEXOH3F3D0510
AQDEXOH3F3D0520
AQDEXOH3F3D0530
AQDEXOH3F3D0540
AQDEXOH3F3D0550
AQDEXOH3F3D0560
AQDEXOH3F3D0570
AQDEXOH3F3D0580
AQDEXOH3F3D0590
AQDEXOH3F3D0600
AQDEXOH3F3D0610
AQDEXOH3F3D0620
AQDEXOH3F3D0630
AQDEXOH3F3D0640
AQDEXOH3F3D0650
AQDEXOH3F3D0660
AQDEXOH3F3D0670
AQDEXOH3F3D0680
AQDEXOH3F3D0690
AQDEXOH3F3D0700
AQDEXOH3F3D0710
AQDEXOH3F3D0720
AQDEXOH3F3D0730
AQDEXOH3F3D0740
AQDEXOH3F3D0750
AQDEXOH3F3D0760
AQDEXOH3F3D0770
AQDEXOH3F3D0780
AQDEXOH3F3D0790
AQDEXOH3F3D0800
AQDEXOH3F3D0810
AQDEXOH3F3D0820
AQDEXOH3F3D0830
AQDEXOH3F3D0840
AQDEXOH3F3D0850
AQDEXOH3F3D0860
AQDEXOH3F3D0870
AQDEXOH3F3D0880
AQDEXOH3F3D0890
AQDEXOH3F3D0900
AQDEXOH3F3D0910
AQDEXOH3F3D0920
AQDEXOH3F3D0930
AQDEXOH3F3D0940
AQDEXOH3F3D0950
AQDEXOH3F3D0960
AQDEXOH3F3D0970
AQDEXOH3F3D0980
AQDEXOH3F3D0990
AQDEXOH3F3D1000
AQDEXOH3F3D1010
AQDEXOH3F3D1020
AQDEXOH3F3D1030
AQDEXOH3F3D1040
AQDEXOH3F3D1050
AQDEXOH3F3D1060
AQDEXOH3F3D1070
AQDEXOH3F3D1080
AQDEXOH3F3D1090
AQDEXOH3F3D1100
AQDEXOH3F3D1110
AQDEXOH3F3D1120
AQDEXOH3F3D1130
AQDEXOH3F3D1140
AQDEXOH3F3D1150
AQDEXOH3F3D1160
AQDEXOH3F3D1170
AQDEXOH3F3D1180
AQDEXOH3F3D1190
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
shank diameter Ds
(mm)

฿ 4,402.07

NCH DRILL 1 Piece(s) 6 Day(s) 317683

฿ 4,402.07

NCH DRILL 1 Piece(s) 6 Day(s) 3.120724

฿ 4,402.07

NCH DRILL 1 Piece(s) 6 Day(s) 3.220724

฿ 4,402.07

NCH DRILL 1 Piece(s) 6 Day(s) 3.320724

฿ 4,402.07

NCH DRILL 1 Piece(s) 6 Day(s) 3.420724

฿ 4,402.07

NCH DRILL 1 Piece(s) 6 Day(s) 3.520724

฿ 4,545.59

NCH DRILL 1 Piece(s) 6 Day(s) 3.622724

฿ 4,545.59

NCH DRILL 1 Piece(s) 6 Day(s) 3.722724

฿ 4,545.59

NCH DRILL 1 Piece(s) 6 Day(s) 3.822724

฿ 4,545.59

NCH DRILL 1 Piece(s) 6 Day(s) 3.922724

฿ 4,545.59

NCH DRILL 1 Piece(s) 6 Day(s) 422724

฿ 4,832.05

NCH DRILL 1 Piece(s) 6 Day(s) 4.125805

฿ 4,832.05

NCH DRILL 1 Piece(s) 6 Day(s) 4.225805

฿ 4,832.05

NCH DRILL 1 Piece(s) 6 Day(s) 4.325805

฿ 4,832.05

NCH DRILL 1 Piece(s) 6 Day(s) 4.425805

฿ 4,832.05

NCH DRILL 1 Piece(s) 6 Day(s) 4.525805

฿ 4,868.23

NCH DRILL 1 Piece(s) 6 Day(s) 4.627805

฿ 4,868.23

NCH DRILL 1 Piece(s) 6 Day(s) 4.727805

฿ 4,868.23

NCH DRILL 1 Piece(s) 6 Day(s) 4.827805

฿ 4,868.23

NCH DRILL 1 Piece(s) 6 Day(s) 4.927805

฿ 4,868.23

NCH DRILL 1 Piece(s) 6 Day(s) 527805

฿ 5,190.25

NCH DRILL 1 Piece(s) 6 Day(s) 5.127826

฿ 5,190.25

NCH DRILL 1 Piece(s) 6 Day(s) 5.227826

฿ 5,190.25

NCH DRILL 1 Piece(s) 6 Day(s) 5.327826

฿ 5,190.25

NCH DRILL 1 Piece(s) 6 Day(s) 5.427826

฿ 5,190.25

NCH DRILL 1 Piece(s) 6 Day(s) 5.527826

฿ 5,262.02

DRILL 1 Piece(s) Same day 5.630826

฿ 5,262.02

NCH DRILL 1 Piece(s) 6 Day(s) 5.730826

฿ 5,262.02

DRILL 1 Piece(s) Same day 5.830826

฿ 5,262.02

NCH DRILL 1 Piece(s) 6 Day(s) 5.930826

฿ 5,262.02

NCH DRILL 1 Piece(s) 6 Day(s) 630826

฿ 6,085.78

NCH DRILL 1 Piece(s) 6 Day(s) 6.132887

฿ 6,085.78

NCH DRILL 1 Piece(s) 6 Day(s) 6.232887

฿ 6,085.78

NCH DRILL 1 Piece(s) 6 Day(s) 6.332887

฿ 6,085.78

NCH DRILL 1 Piece(s) 6 Day(s) 6.432887

฿ 6,085.78

NCH DRILL 1 Piece(s) 6 Day(s) 6.532887

฿ 6,229.30

NCH DRILL 1 Piece(s) 6 Day(s) 6.635887

฿ 6,229.30

NCH DRILL 1 Piece(s) 6 Day(s) 6.735887

฿ 6,229.30

NCH DRILL 1 Piece(s) 6 Day(s) 6.835887

฿ 6,229.30

NCH DRILL 1 Piece(s) 6 Day(s) 6.935887

฿ 6,229.30

NCH DRILL 1 Piece(s) 6 Day(s) 735887

฿ 6,730.44

NCH DRILL 1 Piece(s) 6 Day(s) 7.137948

฿ 6,730.44

NCH DRILL 1 Piece(s) 6 Day(s) 7.237948

฿ 6,730.44

NCH DRILL 1 Piece(s) 6 Day(s) 7.337948

฿ 6,730.44

NCH DRILL 1 Piece(s) 6 Day(s) 7.437948

฿ 6,730.44

NCH DRILL 1 Piece(s) 6 Day(s) 7.537948

฿ 6,873.97

NCH DRILL 1 Piece(s) 6 Day(s) 7.640948

฿ 6,873.97

NCH DRILL 1 Piece(s) 6 Day(s) 7.740948

฿ 6,873.97

NCH DRILL 1 Piece(s) 6 Day(s) 7.840948

฿ 6,873.97

NCH DRILL 1 Piece(s) 6 Day(s) 7.940948

฿ 6,873.97

NCH DRILL 1 Piece(s) 6 Day(s) 840948

฿ 7,375.70

NCH DRILL 1 Piece(s) 9 Day(s) 8.1421009

฿ 7,375.70

NCH DRILL 1 Piece(s) 6 Day(s) 8.2421009

฿ 7,375.70

NCH DRILL 1 Piece(s) 6 Day(s) 8.3421009

฿ 7,375.70

NCH DRILL 1 Piece(s) 6 Day(s) 8.4421009

฿ 7,375.70

NCH DRILL 1 Piece(s) 6 Day(s) 8.5421009

฿ 7,518.63

NCH DRILL 1 Piece(s) 6 Day(s) 8.6451009

฿ 7,518.63

NCH DRILL 1 Piece(s) 6 Day(s) 8.7451009

฿ 7,518.63

NCH DRILL 1 Piece(s) 6 Day(s) 8.8451009

฿ 7,518.63

NCH DRILL 1 Piece(s) 6 Day(s) 8.9451009

฿ 7,518.63

NCH DRILL 1 Piece(s) 6 Day(s) 9451009

฿ 8,342.39

NCH DRILL 1 Piece(s) 6 Day(s) 9.14710610

฿ 8,342.39

NCH DRILL 1 Piece(s) 6 Day(s) 9.24710610

฿ 8,342.39

NCH DRILL 1 Piece(s) 6 Day(s) 9.34710610

฿ 8,342.39

NCH DRILL 1 Piece(s) 6 Day(s) 9.44710610

฿ 8,342.39

NCH DRILL 1 Piece(s) 6 Day(s) 9.54710610

฿ 8,485.92

NCH DRILL 1 Piece(s) 6 Day(s) 9.65010610

฿ 8,485.92

NCH DRILL 1 Piece(s) 6 Day(s) 9.75010610

฿ 8,485.92

NCH DRILL 1 Piece(s) 6 Day(s) 9.85010610

฿ 8,485.92

NCH DRILL 1 Piece(s) 6 Day(s) 9.95010610

฿ 8,485.92

NCH DRILL 1 Piece(s) 6 Day(s) 105010610

฿ 9,023.23

NCH DRILL 1 Piece(s) 6 Day(s) 10.15211611

฿ 9,023.23

NCH DRILL 1 Piece(s) 6 Day(s) 10.25211611

฿ 9,023.23

NCH DRILL 1 Piece(s) 6 Day(s) 10.35211611

฿ 9,023.23

NCH DRILL 1 Piece(s) 6 Day(s) 10.45211611

฿ 9,023.23

NCH DRILL 1 Piece(s) 6 Day(s) 10.55211611

฿ 9,202.33

NCH DRILL 1 Piece(s) 6 Day(s) 10.65511611

฿ 9,202.33

NCH DRILL 1 Piece(s) 6 Day(s) 10.75511611

฿ 9,202.33

NCH DRILL 1 Piece(s) 6 Day(s) 10.85511611

฿ 9,202.33

NCH DRILL 1 Piece(s) 6 Day(s) 10.95511611

฿ 9,202.33

NCH DRILL 1 Piece(s) 6 Day(s) 115511611

฿ 9,739.65

NCH DRILL 1 Piece(s) 6 Day(s) 11.15712212

฿ 9,739.65

NCH DRILL 1 Piece(s) 6 Day(s) 11.25712212

฿ 9,739.65

NCH DRILL 1 Piece(s) 6 Day(s) 11.35712212

฿ 9,739.65

NCH DRILL 1 Piece(s) 6 Day(s) 11.45712212

฿ 9,739.65

NCH DRILL 1 Piece(s) 6 Day(s) 11.55712212

฿ 9,990.52

NCH DRILL 1 Piece(s) 6 Day(s) 11.66012212

฿ 9,990.52

NCH DRILL 1 Piece(s) 6 Day(s) 11.76012212

฿ 9,455.00

NCH DRILL 1 Piece(s) 6 Day(s) 11.86012212

฿ 9,990.52

NCH DRILL 1 Piece(s) 6 Day(s) 11.96012212

Loading...

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron Tool Material Type Carbide Shank Type straight shank
Coating Y/N Available Coating Type For General Steels (AlCrN, etc.) With/without Oil Hole Available
tip angle(Degree) 140 Torsional Angle(°) 25~30 Shank diameter tolerance h6
Coating Details AQEX Coating Diameter tolerance js6