1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Setting Standards for Outside Micrometers SERIES 167 (167-101)

MTY MEASURING TOOLS

Setting Standards for Outside Micrometers SERIES 167 (167-101)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for adjusting the reference point of the outside micrometer.

Part Number
167-101 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL Size ℓ
(mm)

฿ 848.28

฿ 578.02

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 25mm18

Loading...

  1. 1

Basic Information

Flatness(µm) 0.3 Parallelism(µm) 2 Size d(mm) 6.35mm

Please check the type/dimensions/specifications of the part 167-101 in the Setting Standards for Outside Micrometers SERIES 167 series.

Products with similar specification

Part Number
167-102
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipL Size ℓ
(mm)

฿ 877.91

1 Piece(s) 5 Day(s) 50mm40