1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Point Micrometers SERIES 112

MTY MEASURING TOOLS

Point Micrometers SERIES 112
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,936.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Pointed spindle and anvil for measuring the web thickness of drills, small grooves,
keyways, and other hard-to-reach features.
• The measuring points (carbide tipped) have approximately 0.3mm radius.

Part Number
112-154 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,936.02

฿ 4,047.18

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 25-50 Minimum amount of display(mm) ±3㎛ Size A(mm) 12
Size B(mm) 49 Size D(mm) 80 Size c(mm) 12.5
Frame Thickness(mm) 10

Please check the type/dimensions/specifications of the part 112-154 in the Point Micrometers SERIES 112 series.