1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Micrometers SERIES 115

MTY MEASURING TOOLS

Tube Micrometers SERIES 115
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,018.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Measuring faces: Carbide (115-201: only the spindle is carbide tipped.)

Part Number
115-217 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,018.49

฿ 2,741.01

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 50-75 Minimum amount of display(mm) ±3㎛

Please check the type/dimensions/specifications of the part 115-217 in the Tube Micrometers SERIES 115 series.