1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caliper Type Micrometers SERIES 143

MTY MEASURING TOOLS

Caliper Type Micrometers SERIES 143
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,885.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Effective for measuring workpiece features where access is difficult.
• Measuring faces: Carbide
• Equipped with Ratchet Stop for constant measuring force.

Part Number
143-102 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,885.89

฿ 6,753.05

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 25-50 Minimum amount of display(mm) ±6㎛ Flatness(µm) 0.3
Parallelism(µm) 3+R/75 Size a(mm) 27.5 Size b(mm) 10.6
Size d(mm) 80.5

Please check the type/dimensions/specifications of the part 143-102 in the Caliper Type Micrometers SERIES 143 series.