1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digit Outside Micrometers SERIES 193

Digit Outside Micrometers SERIES 193
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,984.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Mechanical digit counter with 0.01mm or .001” resolution for quick and error-freereading.
• Measuring faces: Carbide
• Equipped with Ratchet Stop for constant measuring force.

Part Number
193-102
193-112SALE
193-113SALE
193-114SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Minimum amount of display
(mm)
Flatness
(µm)
Size A
(mm)
Size B
(mm)
Size D
(mm)

฿ 4,984.38

MTY MEASURING TOOLS 1 Piece(s) Same day 25-50±2㎛0.683255

฿ 5,185.68

฿ 3,540.78

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 25-50±2㎛-83255

฿ 6,135.94

฿ 4,187.78

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 50-75±2㎛-94580

฿ 6,652.94

฿ 4,541.30

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 75-100±3㎛-957105

Loading...

  1. 1

Basic Information

Parallelism(µm) 2+R/100