1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Dial Indicators SERIES 2 — Long Stroke Type

MTY MEASURING TOOLS

Dial Indicators SERIES 2 — Long Stroke Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,967.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Long stroke dial indicators with a ø57mm outer frame. All the models are equipped with
limit markers and a bezel clamp as standard.
• An O-ring is employed to ensure air-tightness between the outer frame and the crystal case
to prevent water or oil penetration.
• Both the stem and the spindle are made of high-strength quench-hardened stainlesssteel
suitable for heavy-duty use.
• A carbide contact point is employed.
• The grand gear is made of stainless steel with high resistance to wear and deformation.
• Application of a hard coating on the surface of the crystal makes the gauge highly scratch- and chemical-resistant.
• The bezel clamp and lifting lever* (optional) can be attached to either the right or left side.
These parts can be easily installed and removed without any tools.

Part Number
2050SB-19 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,967.00

฿ 2,024.09

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Display Method Dial Maximum Measuring Length (Adjustment Range)(mm) 0~20 Measuring Range(mm) 20mm (1mm)
Measuring force(N) 2.0N or less Entire Measuring Range pointing error(µm) Accuracy: Overall:20μm / Retrace:5μm / 1/10 Rev:8μm / 1 Rev:15μm / Graduation:0.01mm / Repeatability:4μm / Dialreading:±0-100 Scale 0.01mm

Please check the type/dimensions/specifications of the part 2050SB-19 in the Dial Indicators SERIES 2 — Long Stroke Type series.