1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

0.001mm & 0.005mm Graduation SERIES 2

0.001mm & 0.005mm Graduation SERIES 2
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,967.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Standard 0.001mm and 0.005mm graduation dial indicators having a bezel with an outside diameter of ø57mm.
All types come with limit markers and a bezel clamp.
• The outer clamp and lifting lever (optional) can be attached to either the right or left side.
These parts can be easily installed and removed without tools.
• Secure adhesion between the bezel and crystal as well as the use of an O-ring prevents water or oil penetration.
• The spindle is made of high-strength quenchhardened stainless steel which resists arduous use.
• A carbide contact point is used.
• A special alloy is used for the sector gears to provide improved wear resistance.
• The indicator uses jeweled bearings, providing excellent indication sensitivity anddurability.
• Application of a hard coating on the surface of the crystal makes the gauge highlyscratch- and chemical-resistant.

Part Number
2113S-10SALE
2124S-10SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScale type Scale

฿ 4,317.00

฿ 2,952.83

MTY MEASURING TOOLS 1 Piece(s) 47 Day(s) Barrel scale0.001mm

฿ 2,967.00

฿ 2,024.09

MTY MEASURING TOOLS 1 Piece(s) 22 Day(s) Balance scale0.005mm

Loading...

  1. 1