1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Gauge, Digimatic Indicator ID-H Series 543

Dial Gauge, Digimatic Indicator ID-H Series 543
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 28,666.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• This new-generation digital indicator offers the excellent accuracy and functionality
expected from the top class of indicator.
• Take advantage of its high accuracy backed up by 0.5μm/.00002” resolution,
remote control functionality via a handheld controller (or an RS-232C interface)
and easy run out measurements with the well-established analog bar display.
• Functionality meets the needs of diverse measurement applications.

Part Number
543-561SALE
543-563SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Shock Proof Digimatic indicator

฿ 28,666.67

฿ 20,235.80

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s) 30.40.0015Accuracy: 0.0015mm

฿ 30,768.33

฿ 21,719.36

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 60.90.0025Accuracy: 0.0025mm

Loading...

  1. 1

Basic Information

Use Lever Type (Indicator) Display Method Digital Maximum response speed 1000mm/sec