1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Gauge, ABSOLUTE Digimatic Indicator ID-SX Series 543

MTY MEASURING TOOLS

Dial Gauge, ABSOLUTE Digimatic Indicator ID-SX Series 543
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,637.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Cost-effective oriented design ID-SX indicators use a button-type battery (SR44)
and come with the minimum of functionality for ease of use.
There is a choice of models in the lineup allowing selection of 0.01 mm, 0.001 mm
or inch-based measurement resolutions.• ABS (absolute) sensor• Long battery life One button battery (SR44) provides approximately 20,000 hours of continuous use for .0005”/0.01mm resolution models.

Part Number
543-790B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,637.69

฿ 6,575.80

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Maximum Measuring Length (Adjustment Range)(mm) 0~12.7 Waterproof Function Included Measuring Range(mm) 12.7
Measuring force(N) 1.5N or less Product Model Back type: Flat Entire Measuring Range pointing error(µm) Resolution: 0.001 mm
Battery life(Time) 18,000 hours Accuracy Accuracy Overall:0.003mm/ Hysteresis:0.002mm/ Repeatability:0.002mm

Please check the type/dimensions/specifications of the part 543-790B in the Dial Gauge, ABSOLUTE Digimatic Indicator ID-SX Series 543 series.