1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ABSOLUTE Coolant Proof Carbon Fiber Caliper SERIES 552

MTY MEASURING TOOLS

ABSOLUTE Coolant Proof Carbon Fiber Caliper SERIES 552
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 99,340.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• IP66 Absolute Digital Caliper (Refer to page D-8 for a description of Absolutemeasurement.)
• Lightweight Digimatic Calipers that employ CFRP
(Carbon Fiber Reinforced Plastics) in the beam and jaws.
• Allows integration into statistical process control and measurement systems for
models with measurement data output connector.

Part Number
552-153-10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 99,340.37

฿ 67,839.54

MTY MEASURING TOOLS 1 Piece(s) 2 Day(s)

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Digital Maximum Measuring Length (Adjustment Range(mm) 0~1500
Measuring Range(mm) 0 - 1500mm (20.1 - 1520mm) Usable main unit Accuracy: ±0.11mm

Please check the type/dimensions/specifications of the part 552-153-10 in the ABSOLUTE Coolant Proof Carbon Fiber Caliper SERIES 552 series.