1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ABSOLUTE Borematic SERIES 568

MEASURING TOOLS

ABSOLUTE Borematic SERIES 568
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 46,949.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• A snap-type digital display, inside-diameter measuring instrument allows quick
and easy measurement with lever operation.
• Titanium-coated measuring pins provide excellent durability and impact resistance and
allow the instrument to measure right to the bottom of a blind hole.
• Three-Point contact measuring head enables highly repeatable measurement data to be obtained.
• The ABSOLUTE linear encoder eliminates overspeed errors.
• GO/NO-GO judgment function.
• Dual HOLD function buttons, optimally located, enable high operability.
• 330-degree rotatable display unit for easy reading at any angle.
• Measurement can be made close to the bottom of a blind hole.

Part Number
568-369 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 46,949.01

฿ 32,070.87

MEASURING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 40-50 Minimum amount of display(mm) ±6㎛ Mass(g) 610g

Please check the type/dimensions/specifications of the part 568-369 in the ABSOLUTE Borematic SERIES 568 series.