1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holtest SERIES 368

MEASURING TOOLS

Holtest SERIES 368
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 18,162.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Titanium-coated measuring pins on the three point type (over 6mm range models)
provide excellent durability and impact resistance and allow the instrument to
measure right to the bottom of a blind hole.
• Three-point bore micrometer with measuring range 6mm or longer allows stable
measurement through automatic centering.
• Can measure deep holes using an Extension rod (optional) which is available on
models over 6mm (.275") measuring range.
• Ratchet Stop ensures constant-force, repeatable measurement.
• Setting Rings for accurately setting the instrument are optional.

Part Number
368-168 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,162.49

฿ 11,834.68

MEASURING TOOLS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Measuring Range(mm) 30-40 Minimum amount of display(mm) ±3㎛

Please check the type/dimensions/specifications of the part 368-168 in the Holtest SERIES 368 series.