1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snap Meters SERIES 523

Snap Meters SERIES 523
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 17,056.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Suited to the measurement of massproduced parts.
• Various types of indicator can be selected according to the measurement application.
• Measuring faces: Carbide

Part Number
523-141SALE
523-142SALE
523-143SALE
523-144SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Parallelism
(µm)
Size b
(mm)
Size d
(mm)

฿ 17,056.52

฿ 11,646.19

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0-250.62531

฿ 19,842.50

฿ 12,929.37

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 25-500.63556

฿ 20,631.80

฿ 13,435.43

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 50-7514781

฿ 21,373.45

฿ 14,600.20

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 75-100160106

Loading...

  1. 1

Basic Information

Flatness(µm) 0.3 Tip shape 5-10N Trusco Code 2mm