1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Snap Meters SERIES 523

Dial Snap Meters SERIES 523
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 19,204.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Suited to the measurement of massproduced parts.
• Designed for measurement using a stand: realizes stable measurement.
• Greatly improved accuracy: indication error and graduation of 1μm.
• Water-proof to protection level IP54.
• Hard-coated crystal: enhanced oil and scratch resistance.
• Indicator scale is large and easy-to-read.
• Easily settable adjustable limit markers for GO/±NG testing.
• Equipped with an elevating workpiece stop as standard.
• Measuring faces: Carbide

Part Number
523-121SALE
523-122SALE
523-123SALE
523-124SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Parallelism
(µm)
Size b
(mm)
Size d
(mm)

฿ 19,204.79

฿ 13,118.79

MEASURING TOOLS 1 Piece(s) Same day 0-250.62531

฿ 21,173.57

฿ 14,470.02

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 25-500.63556

฿ 21,856.37

฿ 14,916.97

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 50-7514781

฿ 23,725.21

฿ 16,199.57

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 75-100160106

Loading...

  1. 1

Basic Information

Flatness(µm) 0.3 Mass(g) ±0.06 Tip shape 5-10N