1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indicating Micrometers SERIES 510

Indicating Micrometers SERIES 510
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 20,339.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Suited to the measurement of low-volume manufactured parts.
• Easy to use when operating one-handed due to retractable anvil.
• In the 25mm measuring range, the model lineup offers a choice of left or right
positioning of the anvil-retraction button.
• Greatly improved accuracy: indication error and graduation of 1μm.
• Water-proof to protection level IP54.
• Hard-coated crystal: enhanced oil and scratch resistance.
• Indicator scale is large and easy-to-read.
• The zero position and adjustable limit markers, for GO/±NG testing, are easily set.
• Measuring faces: Carbide

Part Number
510-121SALE
510-122SALE
510-123SALE
510-124SALE
510-141SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Mass
(g)
JAN Code Parallelism
(µm)
Size b
(mm)
Size d
(mm)

฿ 20,339.22

฿ 13,893.72

MEASURING TOOLS 1 Piece(s) Same day 0-2552016.40.62531.5

฿ 21,456.42

฿ 14,659.03

MEASURING TOOLS 1 Piece(s) Same day 25-50670160.63856.5

฿ 23,056.19

฿ 15,751.99

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 50-758201615081.5

฿ 23,907.92

฿ 16,329.11

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 75-100097016163106.5

฿ 20,339.22

฿ 13,893.72

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0-2553016.40.62531.5

Loading...

  1. 1

Basic Information

Minimum amount of display(mm) ±2㎛ Scale Interval(mm) 0.001mm Flatness(µm) 0.3
Specifications Measuring force: 5-10N Other Indicating range: ±0.06mm