1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheet Metal Micrometer SERIES 119

MTY MEASURING TOOLS

Sheet Metal Micrometer SERIES 119
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,752.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Large diameter dial model enables easy and quick measurement of sheet metal thickness.
• Adjustable anvil.
• Measuring faces: Carbide
• Equipped with Ratchet Stop for constant measuring force.

Part Number
119-202 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,752.92

฿ 5,975.62

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0-25 Scale Interval(mm) 0.01mm Flatness(µm) ±4
Frame Depth(mm) 50

Please check the type/dimensions/specifications of the part 119-202 in the Sheet Metal Micrometer SERIES 119 series.