1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Universal Micrometer SERIES 116

MTY MEASURING TOOLS

Universal Micrometer SERIES 116
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,150.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Non-rotating spindle type which accepts seven forms of optional interchangeable anvil / spindle tip
(flat, spline, spherical, point, knife-edge, disk, and blade) for a wide range of applications.
• Equipped with Ratchet Stop for constant measuring force.
• Optional anvils / spindle tips for screw thread measurement
(matching V and cone) are also available.

Part Number
116-102 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,150.00

฿ 8,293.59

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 25-50 Minimum amount of display(mm) ±4㎛ Scale Interval(mm) 0.01mm
Flatness(µm) 1.3

Please check the type/dimensions/specifications of the part 116-102 in the Universal Micrometer SERIES 116 series.