1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Thread Micrometers SERIES 126

MEASURING TOOLS

Screw Thread Micrometers SERIES 126
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,818.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• For Metric/Unified threads (pair)
Matching anvils/spindle tips included:
0.4 - 0.5mm/64 - 48TPI (126-801)
0.6 - 0.9mm/44 - 28TPI (126-802)
1 - 1.75mm/24 - 14TPI (126-803)
2 - 3mm/13 - 9TPI (126-804)
3.5 - 5mm/8 - 5TPI (126-805)
5.5 - 7mm/4.5 - 3.5TPI (126-806)

Part Number
126-800 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,818.29

฿ 8,070.71

MEASURING TOOLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Accessories Detailed Type Matching anvils/spindle tips included: 0.4 - 0.5mm/64 - 48TPI (126-801)0.6 - 0.9mm/44 - 28TPI (126-802)1 - 1.75mm/24 - 14TPI (126-803)2 - 3mm/13 - 9TPI (126-804)3.5 - 5mm/8 - 5TPI (126-805)5.5 - 7mm/4.5 - 3.5TPI (126-806)

Please check the type/dimensions/specifications of the part 126-800 in the Screw Thread Micrometers SERIES 126 series.