1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Thread Micrometers SERIES 125 (125-101)

MTY MEASURING TOOLS

Screw Thread Micrometers SERIES 125 (125-101)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Fixed anvil type to suit 60º threads
• Directly indicates screw pitch diameter (no need for calculation)
• Equipped with Ratchet Stop for constant measuring force.

Part Number
125-101 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Scale Specification Size b
(mm)
Size d
(mm)

฿ 5,368.79

฿ 3,658.83

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0-25Thread to be measured (Metric/Unified): 0.4 - 0.5mm/64 - 48TPI2537.2

Loading...

  1. 1

Basic Information

Minimum amount of display(mm) ±(2+R/75)㎛ Scale Interval(mm) 0.01mm

Please check the type/dimensions/specifications of the part 125-101 in the Screw Thread Micrometers SERIES 125 series.

Products with similar specification

Part Number
125-102
125-103
125-104
125-105
125-106
125-107
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMeasuring Range
(mm)
Scale Specification Size b
(mm)
Size d
(mm)

฿ 5,368.79

1 Piece(s) 5 Day(s) 0-25Thread to be measured (Metric/Unified): 0.6 - 0.9mm/44 - 28TPI2537.2

฿ 5,368.79

1 Piece(s) 5 Day(s) 0-25Thread to be measured (Metric/Unified): 1 - 1.75mm/24 - 14TPI2537.2

฿ 5,368.79

1 Piece(s) 92 Day(s) 0-25Thread to be measured (Metric/Unified): 2 - 3mm/13 - 9TPI2537.2

฿ 5,418.77

1 Piece(s) 92 Day(s) 0-25Thread to be measured (Metric/Unified): 3.5 - 5mm/8 - 5TPI2537.2

฿ 6,503.00

1 Piece(s) 92 Day(s) 25-50Thread to be measured (Metric/Unified): 0.4 - 0.5mm/64 - 48TPI3262.2

฿ 6,503.00

1 Piece(s) 92 Day(s) 25-50Thread to be measured (Metric/Unified): 0.6 - 0.9mm/44 - 28TPI3262.2