1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outside micrometers SERIES 105

Outside micrometers SERIES 105
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 48,114.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Adjustable measuring range with extension collars.
• 50mm/2” spindle stroke
• Measuring faces: Carbide
• Equipped with Ratchet Stop for constant measuring force.

Part Number
105-103SALE
105-104SALE
105-105SALE
105-106SALE
105-107SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)

฿ 48,114.74

฿ 32,871.99

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 500-600

฿ 50,301.06

฿ 34,365.68

MTY MEASURING TOOLS 1 Piece(s) 14 Day(s) 600-700

฿ 52,698.20

฿ 35,966.52

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 700-800

฿ 57,816.84

฿ 39,483.12

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 800-900

฿ 66,454.26

฿ 45,374.97

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 900-1000

Loading...

  1. 1

Basic Information

Minimum amount of display(mm) ±(6+R/75)㎛ Scale Interval(mm) 0.01mm Flatness(µm) 1.3
Set Content Setting Standard: 2 pcs. Dimensional Tolerance for the Nominal Dimension(µm) 2개 Spindle 50mm
Parallelism(µm) 2+R/100 Specifications Extension Collars: 1pc(50mm)