1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indicator Type Micrometers SERIES 107

Indicator Type Micrometers SERIES 107
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11,670.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Designed to mount a dial indicator for direct GO/±NG judgment on mass-produced parts.
• Anvil retracting trigger for quick measurement.
• Various kinds of indicators*1 are selectable depending on the measurement type
(accuracy required, measuring range, etc.).
• Measuring faces: Carbide
• Anvil stroke: 3mm

Part Number
107-201SALE
107-202SALE
107-203SALE
107-204SALE
107-205SALE
107-206SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Minimum amount of display
(mm)
Size b
(mm)
Size d
(mm)

฿ 11,670.49

฿ 7,975.61

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0-25±2㎛3039.5

฿ 12,187.28

฿ 8,328.79

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 25-50±2㎛3864.5

฿ 14,222.15

฿ 9,706.62

MTY MEASURING TOOLS 1 Piece(s) 3 Day(s) 50-75±2㎛4590

฿ 14,955.06

฿ 10,211.31

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s) 75-100±3㎛65115.6

฿ 14,621.78

฿ 9,988.14

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) 100-125±3㎛79140.6

฿ 14,954.83

฿ 10,212.65

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s) 125-150±3㎛93165.6

Loading...

  1. 1

Basic Information

Scale Interval(mm) 0.01mm Flatness(µm) 0.6 Parallelism(µm) 2+R/100