1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet Thimble Micrometer SERIES 102

Ratchet Thimble Micrometer SERIES 102
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,418.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• More accurate in one-handed operation: inexperienced operators measure significantly
more accurately with the new micrometer.
• Ratchet function works both from the thimble and the speeder.
• Rotating the thimble/ speeder when the work piece is between the anvil and
spindle causes the ratchet mechanism to operate and apply a constant measuring force to the workpiece.
• Clearly audible ratchet operation for reassurance that measurement is being
performed at constant, preset force.• The speeder is always available for quick rotation of spindle.
• A simple mechanism, which requires neither parts maintenance nor special
technique, is employed in the constant-force device.
• Heat-insulated frame.
• Measuring faces: Carbide

Part Number
102-707SALE
102-708SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Mass
(g)

฿ 2,418.55

฿ 1,647.03

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 0~25180g

฿ 3,034.48

฿ 2,071.03

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) 25-50270g

Loading...

  1. 1

Basic Information

Minimum amount of display(mm) ±2㎛ Scale Interval(mm) 0.001mm Flatness(µm) 0.6
Tip shape 5-10N Parallelism(µm) 2