Gas Detector Tube GASTEC 233 Chloropicrin

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 233
・Measurement gas name: Chloropicrin
・Measurement range (ppm): 0.045 - 22
・Quantity: 1 box (10 pieces)
・*Calibration may be unable due to type of gas, Please be careful.