Antistatic Bag MK-6

Caution
Product Description
[Features]
・ Antistatic bag with little humidity dependency.
・ It does not contain ozone-depleting substances or environmentally regulated substances.
[Product Specifications]
・ Part number: MK-6
・ Size (mm): 200 × 300 × 0.05
・ Quantity: 1 case (100 sheets included)
・ Materials: Kneaded by adding antistatic agent to polyolefin resin
・ Thickness: 0.05 mm
・ Surface resistance value: 2 × 10^11 Ω/sq (20℃50%RH)