White Coat, Disposable Coat For Women (Total Length Approx. 96 cm)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: for women
・Material: PP (polypropylene) spunbound nonwoven fabric
・Total length: Approx 96cm
・Quantity: 1 sheets
Features
●With PP raw material, excellent in water repellency, and shuts out dirt.●Since the fastener is attached to the front, it is easy attachment and detachment also.
Specification
●Color:White●Length(cm):96
●Type:For female
●SPQ(piece):1