1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stevenson Screen, Wall-Mounted Type

Stevenson Screen, Wall-Mounted Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 26,820.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Convenient for storing psychrometers, maximum/minimum thermometers, etc.
·It protects each measuring instrument from wind and rain and prevents the absorption of direct heat from the sun.

 
Part Number
8-5651-01SALE
8-5651-02SALE
8-5651-03SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Code number Inner dimensions

฿ 63,642.00

฿ 50,913.60

HYAKUBA BOX H5 1 Piece(s) 19 Day(s) Main body completion type, leg assembly, 1-leg-380×300×445mm

฿ 26,820.00

฿ 21,456.00

HYOGO BOX H6 1 Piece(s) 19 Day(s) Completion type, wall-mounted type7960-20203×127×394mm

฿ 47,732.00

฿ 38,185.60

HYAKUBA BOX H7 1 Piece(s) 19 Day(s) Completion type, pipe fixed type (With U-bolt)7960-30330×300×330mm

Loading...

  1. 1