Handy Gas Alarm

Brand :
AS ONE
Caution
Product Description
[Features]
·Hand-held Type
·The main body is covered with rubber, making it durable.
Product Specifications
| Part number | Size | Gases detected | Explosion-proof performance | Type | Alarm | Measurement Principle | Measurement Range | Protection rating | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 8-5627-25 | 64 × 84 × 20 mm | Carbon dioxide | Intrinsically safe explosion-proof structure | Pack 8000 | Lamp, buzzer (90 dB or more), vibration | Electrochemical type | 0 to 5 vol% | IP65 compliant | Approx. 85 g |
| 8-5627-23 | 64 × 84 × 20 mm | Hydrogen sulfide | Intrinsically safe explosion-proof structure | Pack 6500 | Lamp, buzzer (90 dB or more), vibration | Electrochemical type | 0 to 100 ppm | IP65 compliant | Approx. 85 g |
| 8-5627-24 | 64 × 84 × 20 mm | Ammonia | Intrinsically safe explosion-proof structure | Pack 8000 | Lamp, buzzer (90 dB or more), vibration | Electrochemical type | 0 to 300 ppm | IP65 compliant | Approx. 85 g |
| 8-5627-27 | 64 × 84 × 20 mm | Hydrogen cyanide | Intrinsically safe explosion-proof structure | Pack 8000 | Lamp, buzzer (90 dB or more), vibration | Electrochemical type | 0 to 50 ppm | IP65 compliant | Approx. 85 g |